StarTech.com

6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention

Add an RS422/485 serial port to your system through USB; features COM port retention

Product ID: ICUSB422

  • USB to Straight-Through RS422/485 Serial Adapter
  • Supported baud rates from 300bps to 921.6 Kbps
  • Being able to rename devices no matter how many are plugged in
View More
  • Supports COM Port retention
  • Configurable port for RS422 or RS485 support
  • Supports RS-485 Auto Transceiver Turn Around by Unique Featured ATTA Hardware
  • Backwards compatible with USB 1.1
  • Integrated adapter and cable eliminates the need for additional cables
  • Two interface modes; 4 wire RS422(TxD+/-, RxD+/-), and 2 wire RS485 (DATA+, DATA-)
  • 120 OHM terminator that can be Enabled/Disabled by DIP switch
  • Transmission Echo for RS485 collision detection
62,99 € EUR exc VAT
68,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
Parity Even, Odd, None
Serial Protocol RS-422/485
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
External Ports 1 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Material Plastic
Product Height 2.2 cm [0.9 in]
Product Length 45 mm [1.8 in]
Product Width 41.5 mm [1.6 in]
Weight of Product 100 g [3.5 oz]
Packaging Information
Package Height 16 cm [6.3 in]
Package Length 23 cm [9.1 in]
Package Width 40 mm [1.6 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB to RS422/485 Serial Adapter
1 - Driver CD
1 - Installation Guide

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation
ICUSB422IS
1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

134,99 € exc VAT
145,79 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
30,23 € inc VAT

Accessories