StarTech.com

8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

Product ID: ICUSB2328

  • Adds eight RS232 serial ports using USB
  • Bus-powered – requires no external power adapter
  • Easy Plug-and-Play installation
  • Fully compliant with USB 1.1 specifications and compatible with USB 2.0
251,99 € EUR exc VAT
272,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Interface Serial
Port Style External Hub
Ports 8
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
External Ports 8 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
macOS 10.6 to 10.15
Linux Kernel 3.0.x - 5.4.x (LTS Versions Only)
Power
Center Tip Polarity Positive
Output Current 1A+
Output Voltage 5 DC
Plug Type M
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Material Plastic
Product Height 2.6 cm [1 in]
Product Length 15 cm [5.9 in]
Product Width 66.5 mm [2.6 in]
Weight of Product 860 g [30.4 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 28.5 cm [11.2 in]
Package Width 15.9 cm [6.3 in]
Shipping (Package) Weight 0.8 kg [1.9 lb]
What's in the Box
Included in Package 1 - 8 Port Serial Hub
1 - Serial Breakout Cable
1 - 6ft USB Cable
1 - Driver CD
1 - User Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
macOS 10.6 to 10.15
Linux Kernel 3.0.x - 5.4.x (LTS Versions Only)

Certifications

Related Products

4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
107,99 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT

Accessories