StarTech.com

USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

Product ID: ICUSB232DB25

  • USB powered; No external power adapters needed
  • Supports serial transfer speeds up to 250Kbps
  • Includes a DB9 to DB25 pin adapter for 25-pin RS232 serial communication
View More
  • Supports USB transfer speeds up to 12Mbps
  • Plug-and-Play and Hot Swap Support
  • Windows certified (WHQL) drivers
  • 3ft cable length
  • Supports remote wake-up from Modem input signals and USB power management
  • Compliant with USB Rev. 2.0 Full-Speed specification
  • Electronics Industries Association (EIA) standard RS-232-C compliant
  • USB to Straight-Through RS232 Serial Adapter
18,99 € EUR exc VAT
20,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Prolific - PL2303
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 4, 5, 6, 7, 8
FIFO 512 Bytes
Flow Control None, Xon/ Xoff, Hardware
Max Baud Rate 230.4 Kbps
Parity None, Even, Odd, Mark, Space
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
External Ports 1 - DB-25 (25 pin, D-Sub) Male
1 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® PocketPC 2003 / 2000, Windows Mobile 5/6, CE 4.2/5.2, Embedded System 2009, XP Embedded, POS Ready 2009, 98SE, 2000, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.14
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Gray
Enclosure Type Plastic
Product Length 91.5 cm [36 in]
Weight of Product 75 g [2.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.2 cm [6.8 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 143 g [5 oz]
What's in the Box
Included in Package 1 - 3ft USB to RS232 Cable
1 - DB9 to DB25 Serial Adapter
1 - Driver CD
1 - Manual

Compatibility

View full OS compatibility
Windows® PocketPC 2003 / 2000, Windows Mobile 5/6, CE 4.2/5.2, Embedded System 2009, XP Embedded, POS Ready 2009, 98SE, 2000, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.14
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
107,99 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
272,15 € inc VAT
2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2
2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

46,99 € exc VAT
50,75 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
30,23 € inc VAT
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention
ICUSB422
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention

Add an RS422/485 serial port to your system through USB; features COM port retention

62,99 € exc VAT
68,03 € inc VAT
Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation
ICUSB422IS
1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

134,99 € exc VAT
145,79 € inc VAT

Accessories