StarTech.com

8-Port PCI Express Serial Card with 16C1050 UART

Low Profile Serial Card | Full Profile Brackets Incl | 921.4Kbps | Windows® and Linux®

Product ID: PEX8S1050LP

  • Add eight RS-232 DB9 connections to your desktop computer, through two PCIe expansion card slots
  • 16C1050 UART
  • High-speed data transfer rates of up to 921.4Kbps
View More
  • Versatile use with mounting brackets for low profile and standard cases
  • Supports 256-byte FIFO per transmitter and receiver
276,99 € EUR exc VAT
299,15 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID ASMEDIA - ASM1083
SYSTEMBASE - SB16C1058PCI
Interface Serial
Port Style Dongle (Included)
Ports 8
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control RTS/CTS, XON/XOFF
Max Baud Rate 921.6 Kbps
Parity None, Even, Odd, 1, 0
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 8 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE 5.0, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Yellow
Product Height 60.000
Product Length 14.5 cm [5.7 in]
Product Width 22.000
Weight of Product 116.000
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 290 mm [11.4 in]
Package Width 190 mm [7.5 in]
Shipping (Package) Weight 750 g [26.5 oz]
What's in the Box
Included in Package 1 - PCIe Serial Card
2 - DB44 to 4-Port SB9 Breakout Cables
2 - Full Profile Brackets
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® CE 5.0, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only

Certifications