StarTech.com

PCI Express to Mini PCI Express Card Adapter

Convert a Mini PCI Express Card into a Standard Desktop PCI Express Card

Product ID: PEX2MPEX

  • Fits standard full-length Mini PCI Express cards
  • Complete pass-through design from Mini PCI Express to PCI Express
  • Low profile installation bracket included
46,99 € EUR exc VAT
50,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Interface Mini PCI Express
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
Internal Ports 1 - IDC (10 pin, Motherboard Header) Male
1 - Mini PCI Express x1 (52 pin) Slot Female
1 - USB B (4 pin) Female
Special Notes / Requirements
System and Cable Requirements PCI Express expansion slot
Indicators
LED Indicators 1 - Power
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 6.8 cm [2.7 in]
Product Length 75 mm [3 in]
Product Width 14 mm [0.6 in]
Weight of Product 46 g [1.6 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 21.1 cm [8.3 in]
Package Quantity 1
Package Width 14.6 cm [5.7 in]
Shipping (Package) Weight 156 g [5.5 oz]
What's in the Box
Included in Package 1 - PCIe to Mini PCIe Adapter
1 - Low Profile Bracket
2 - Mounting screws
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

PCI Express to PCI Adapter Card
PEX1PCI1
PCI Express to PCI Adapter Card

Install half-height/low profile PCI interface cards in a standard PCI Express expansion slot

56,99 € exc VAT
61,55 € inc VAT
ExpressCard to CardBus Laptop Adapter PC Card
CB2EC
ExpressCard to CardBus Laptop Adapter PC Card

Use CardBus cards in your laptop ExpressCard slot

75,99 € exc VAT
82,07 € inc VAT
PCI to PCI Express Adapter Card
PCI1PEX1
PCI to PCI Express Adapter Card

Install half-height/low profile x1 PCI Express interface cards in a standard PCI expansion slot

41,99 € exc VAT
45,35 € inc VAT