StarTech.com

7.1 Channel Sound Card - PCI Express, 24-bit, 192KHz

Add digital optical surround sound to your computer through PCIe

Product ID: PEXSOUND7CH

  • Superb audio quality, with high-resolution 7.1 surround sound
  • Supports digital optical or analog audio devices through SPDIF or 3.5mm jacks
  • All ports fit in standard or small form-factor computers (low-profile brackets included), using the main card plus header bracket
View More
  • Supports HD audio, with up to 24-bit and 192KHz playback and recording
  • Stereo microphone, line, and SPDIF inputs
  • ~92dB SNR (signal-to-noise ratio) at front output
  • Three internal auxiliary inputs (2x CD/DVD-IN and 1x Intel HD front panel audio)
  • Supports ASIO and WASAPI
68,99 € EUR exc VAT
74,51 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID C-Media - CM8828
Performance
Audio Specifications 24-bit / 192KHz playback and recording

SNR: Approx 92dB (A-weighting) at front output

Connections:
- Analog left / right line input
- Analog left / right microphone input
- S/PDIF digital optical input
- S/PDIF digital optical output
- 2x 10-pin header
- 9-pin header
- 2x analog CD-input header
- Front left / right analog output
- Side surround left / right analog output
- Center / subwoofer analog output
- Rear surround left / right analog output
Full Duplex Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - Toslink (SPDIF, Optical) Female
6 - 3.5 mm Mini-Jack (3 Position) Female
Internal Ports 2 - MPC2 (4 pin, Audio) Male
2 - IDC (10 pin, Motherboard Header) Male
1 - IDC (9 pin, USB 2.0, Motherboard Header) Male
Software
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Special Notes / Requirements
System and Cable Requirements PCI Express enabled computer with an available PCI Express x1 slot or higher (x4, x8, x16)
Additional slot on your computer case if installing and using the header bracket
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10C to 80°C (14°F to 176°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 10.9 cm [4.3 in]
Product Width 18 mm [0.7 in]
Weight of Product 99 g [3.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 190 g [6.7 oz]
What's in the Box
Included in Package 1 - 7.1 Channel PCI Express Sound Card with Header Bracket & 10-pin Cable
2 - Low-Profile Brackets
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)

Certifications

Related Products

7.1 USB Audio Adapter External Sound Card with SPDIF Digital Audio
ICUSBAUDIO7D
7.1 USB Audio Adapter External Sound Card with SPDIF Digital Audio

Turn your laptop or desktop computer into a 7.1-channel home theater-ready sound system

45,99 € exc VAT
49,67 € inc VAT
Virtual 7.1 USB Stereo Audio Adapter External Sound Card
ICUSBAUDIO7
Virtual 7.1 USB Stereo Audio Adapter External Sound Card

Turn a USB port into a virtual 7.1 channel Sound Card

24,99 € exc VAT
26,99 € inc VAT
USB Stereo Audio Adapter External Sound Card with SPDIF Digital Audio and Stereo Mic
ICUSBAUDIO2D
USB Stereo Audio Adapter External Sound Card with SPDIF Digital Audio and Stereo Mic

Add an SPDIF digital audio output and standard 3.5mm audio/microphone connections to your system through USB

41,99 € exc VAT
45,35 € inc VAT

Accessories