StarTech.com

Virtual 7.1 USB Stereo Audio Adapter External Sound Card

Turn a USB port into a virtual 7.1 channel Sound Card

Product ID: ICUSBAUDIO7

  • Compliant with USB audio device class specification 1.0
  • Built-in volume control buttons
  • USB 2.0 compliant host interface and USB Audio Device Class specification 1.0
  • No drivers required for Windows XP/2000/Vista/7
24,99 € EUR exc VAT
26,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID C-Media - CM108
Performance
Maximum Data Transfer Rate 480 Mbps
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 90°C (-40°F to 194°F)
Physical Characteristics
Color Black
Product Height 1.4 cm [0.6 in]
Product Length 57 mm [2.2 in]
Product Width 25.4 mm [1 in]
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 17.3 cm [6.8 in]
Package Width 14.6 cm [5.7 in]
Shipping (Package) Weight 82 g [2.9 oz]
What's in the Box
Included in Package 1 - USB to Audio Adapter
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Certifications