StarTech.com

7 Port PCI USB Card Adapter

Add 7 USB 2.0 Ports to your PC through a PCI slot

Product ID: PCIUSB7

  • 4 external USB 2.0 ports and 3 internal USB 2.0 port/headers
  • High Speed USB 2.0 compliant, with support for data transfer rates up to 480Mbps
  • Backwards compatible with USB1.1/1.0 devices
View More
  • Up to 500mA of power per port
  • Compliant with USB EHCI revision 0.95 and UHCI 1.1 specifications
  • Compliant with PCI revision 2.2 specification
  • Supports up to 127 USB devices (requires addition USB hubs)
  • Plug-and-Play and Hot-Swap compatible
29,99 € EUR exc VAT
32,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Chipset ID VIA/VLI - VT6212
Industry Standards EHCI 2.0
OHCI 1.1
PCI 2.2
Power Management 1.1
Interface USB 2.0
Ports 7
Performance
Maximum Data Transfer Rate 480 Mbps
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 4 - USB Type-A (4 pin) USB 2.0 Female
Internal Ports 1 - IDC (10 pin, Motherboard Header) Male
1 - USB Type-A (4 pin) USB 2.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.10
Linux 3.5.x to 4.11.x LTS versions only
Special Notes / Requirements
System and Cable Requirements Unused PCI slot
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 12.2 cm [4.8 in]
Product Width 12 cm [4.7 in]
Weight of Product 75 g [2.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 138 g [4.9 oz]
What's in the Box
Included in Package 1 - PCI USB 2.0 Card
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.10
Linux 3.5.x to 4.11.x LTS versions only

Certifications

Accessories