StarTech.com

4-Port Portable USB 2.0 Hub with Built-in Cable

Add four USB 2.0 ports to your computer, using this cost-effective, compact USB hub

Product ID: ST4200MINI2

  • Compact, lightweight housing with a small-footprint design for travel or desktop placement
  • Four USB 2.0 ports (up to 480Mbps throughput)
  • USB bus-powered and features a built-in cable, so you can carry the hub with you anywhere
View More
  • Universal, multi-platform compatible with fast, easy installation, and native support in most operating systems (Windows, Mac, Chrome OS, Linux)
  • Convenient port layout on one side for easy port access when connecting or disconnecting devices
  • Offers plug-and-play installation, and supports hot-swapping or hot-plugging
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Industry Standards USB 2.0
Interface USB 2.0
Ports 4
Performance
Maximum Data Transfer Rate 480 Mbps
MTBF 282,485,876 hours
Type and Rate USB 2.0 - 480 Mbit/s
UASP Support No
Connector(s)
Connector Type(s) 4 - USB Type-A (4 pin) USB 2.0 Female
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB Type-A port - USB 2.0 (480Gbps)
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 155 mm [6.1 in]
Color Black & Silver
Material Plastic
Product Height 1.5 cm [0.6 in]
Product Length 82 mm [3.2 in]
Product Width 27 mm [1.1 in]
Weight of Product 33 g [1.2 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.6 cm [5.7 in]
Shipping (Package) Weight 105 g [3.7 oz]
What's in the Box
Included in Package 1 - USB 2.0 hub
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

88,99 € exc VAT
96,11 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
116,63 € inc VAT
4-Port Portable USB 3.0 Hub with Built-in Cable
ST43004UA
4-Port Portable USB 3.0 Hub with Built-in Cable

Add four USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

33,99 € exc VAT
36,71 € inc VAT

Accessories