StarTech.com

4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

Product ID: ST4200USBM

  • Protects your connected devices with 8kV Air and 4kV Contact ESD protection
  • Mount industrial USB 2.0 hub where required with built-in mounting brackets or included DIN rails
  • Offers flexible, wide-range power inputs with a 7-24V DC terminal block
  • Adds four USB 2.0 ports from a single USB connection
88,99 € EUR exc VAT
96,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Renesas/NEC - µPD720114
Industry Standards USB 2.0
Interface USB 2.0
Ports 4
Performance
Maximum Data Transfer Rate 480 Mbps
MTBF 193,317 Hours
Connector(s)
External Ports 1 - Terminal Block (3 Wire)
1 - USB B (4 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Any computer with a USB 2.0 port
Indicators
LED Indicators 1 - Power
Power
Input Voltage 7 ~ 24 DC
Power Source Terminal Block
Environmental
Humidity 5 to 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.6 cm [1 in]
Product Length 11.4 cm [4.5 in]
Product Width 57.3 mm [2.3 in]
Weight of Product 207 g [7.3 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 14.6 cm [5.7 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 384 g [13.6 oz]
What's in the Box
Included in Package 1 - USB Cable
1 - DIN Mounting Rails
1 - USB 2.0 Hub
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
116,63 € inc VAT

Accessories