StarTech.com

1-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)

Connect a USB 2.0 device to your computer up to 100 m (330 ft) away, and power the USB extender from the local or remote side

Product ID: USB2001EXT2P

  • Flexible power input, with the versatility to power the USB extender from the local unit (transmitter), or from the remote unit (receiver)
  • Place your USB device exactly where you need it (up to 100 m), with this cost-effective USB-to-Ethernet extender
  • Universal, multi-platform compatible, and OS independent with no drivers required, for fast, hassle-free setup
View More
  • Features built-in cable-tie slots for mounting to a pole
  • Supports transfer rates of up to 480Mbps
  • Supports plug-and-play operation, as well as and hot-swap and hot-plugging
530,99 € EUR exc VAT
573,47 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5e UTP or better
Ports 1
Performance
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 480Mbps
Connector(s)
Local Unit Connectors 1 - USB B (4 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - USB Type-A (4 pin) USB 2.0 Female
1 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements A host computer with an available USB-A port (USB Type-A)
An RJ45-terminated UTP Cat5e or better Ethernet cable
Indicators
LED Indicators 1 - Power
1 - Link
1 - Host
1 - Activity
Power
Center Tip Polarity Positive
Input Current 0.58 A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 24 DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 3 cm [1.2 in]
Product Length 88 mm [3.5 in]
Product Width 65 mm [2.6 in]
Weight of Product 171 g [6 oz]
Packaging Information
Package Height 10.7 cm [4.2 in]
Package Length 24.7 cm [9.7 in]
Package Width 19.6 cm [7.7 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - USB 2.0 extender local unit
1 - USB 2.0 extender remote unit
1 - USB 2.0 cable 6.1 ft [1.8 m]
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
136,07 € inc VAT
1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - 165 ft. (50 m)
USB2001EXTV
1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - 165 ft. (50 m)

Connect a USB 2.0 device to your computer over long distances, using this single-port USB extender

179,99 € exc VAT
194,39 € inc VAT

Accessories