StarTech.com

2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support

Add two USB 3.0 ports through a Mini PCI Express slot

Product ID: MPEXUSB3S22B

  • Two external USB 3.0 type A ports
  • UASP support for more efficient data transfer
  • Provides up to 900mA of power per port
View More
  • Fully Compliant with USB 3.0 and Intel xHCI Specification
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • PCI Express Base Specification 2.0 Compliant (backward compatible with 1.0a/1.1)
  • Supports Control / Bulk / Interrupt / Isochronous USB Transfer Modes
70,99 € EUR exc VAT
76,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Mini PCI Express
Card Type Embedded
Chipset ID Renesas/NEC - µPD720202
Industry Standards Intel xHCI
PCI Express Base Specification 2.0 (backward compatible with 1.0a/1.1)
USB 3.0
Interface USB 3.0
Ports 2
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - Mini PCI Express x1 (52 pin) Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - IDC (20 pin, USB 3.0, Motherboard Header) Male
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS versions only
Special Notes / Requirements
System and Cable Requirements Available Mini PCI Express expansion slot (full length)
Case/Chassis with available Low or Full profile expansion card slot
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 600 mm [23.6 in]
Product Length 51 mm [2 in]
Product Width 30 mm [1.2 in]
Weight of Product 61 g [2.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.6 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 207 g [7.3 oz]
What's in the Box
Included in Package 1 - Mini PCIe USB 3.0 Card
1 - USB Header to 2 Port Cable
1 - Low Profile Bracket
1 - Standard Profile Bracket
1 - LP4 Power Cable
1 - Screw Kit
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS versions only

Certifications

Related Products

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
63,71 € inc VAT

Accessories