StarTech.com

2 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA Power

Add 2 SuperSpeed USB 3.0 ports to a computer through a PCI slot

Product ID: PCIUSB3S22

  • 2 external Super Speed USB 3.0 ports
  • Provides up to 900mA of power over USB 3.0
  • Backward compatible with USB 2.0/1.x devices
View More
  • Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.95
  • Compliant with PCI Specification 3.0
  • Includes a Low Profile/Half-Height installation bracket
70,99 € EUR exc VAT
76,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720202
Interface USB 3.0
Ports 2
Performance
Maximum Data Transfer Rate 1.3 Gbps (PCI Bus)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Special Notes / Requirements
System and Cable Requirements Available PCI slot
Available SATA power connector
Environmental
Humidity 15% ~ 90% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (13°F to 158°F)
Physical Characteristics
Color Red
Product Height 5.6 cm [2.2 in]
Product Length 12.3 cm [4.8 in]
Product Width 10 mm [0.4 in]
Weight of Product 60 g [2.1 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Quantity 1
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 146 g [5.2 oz]
What's in the Box
Included in Package 1 - PCI USB 3.0 Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Certifications

Related Products

4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power
PCIUSB3S4
4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power

Add 4 SuperSpeed USB 3.0 ports to a computer through a PCI slot

91,99 € exc VAT
99,35 € inc VAT
7 Port PCI USB Card Adapter
PCIUSB7
7 Port PCI USB Card Adapter

Add 7 USB 2.0 Ports to your PC through a PCI slot

29,99 € exc VAT
32,39 € inc VAT

Accessories