StarTech.com

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

Product ID: PEXUSB3S11

  • Provides both internal and external USB 3.0 connections
  • Optional SATA power connector for up to 900mA per port output
  • Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.96 specifications
View More
  • UASP support for more efficient data transfer
  • PCI Express 2.0 Compliant
  • Supports USB transfer speeds of 5Gbps (Super Speed), 480Mbps (High Speed), 12Mbps (Full Speed), and 1.5Mbps (Low Speed)
  • Backward compatible with previous USB standards
  • USB ports are Hot Swapping and Plug-and-Play compliant
  • Supports PCI Bus Power Management Interface Specification revision 1.2
  • Fully supports the following USB Communication Types: Control/Bulk/Interrupt/Isochronous Transfer
44,99 € EUR exc VAT
48,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720202
Interface USB 3.0
Ports 2
Performance
MTBF 3,746,084 Hours
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8/8.1, 10
Windows Server® 2003, 2008 R2
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
Download the Renesas uDP720202 drivers for Revision B. Download the Renesas uDP720200 drivers for all others.
Environmental
Humidity 0~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 70 mm [2.8 in]
Product Width 12 cm [4.7 in]
Weight of Product 37 g [1.3 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 135 g [4.8 oz]
What's in the Box
Included in Package 1 - PCI Express USB 3.0 card
1 - Low profile bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8/8.1, 10
Windows Server® 2003, 2008 R2

Certifications

Related Products

7 Port PCI USB Card Adapter
PCIUSB7
7 Port PCI USB Card Adapter

Add 7 USB 2.0 Ports to your PC through a PCI slot

29,99 € exc VAT
32,39 € inc VAT
4 Port PCI Express Low Profile High Speed USB Card
PEXUSB4DP
4 Port PCI Express Low Profile High Speed USB Card

Add 4 USB 2.0 ports to your low profile/small form factor computer through a PCI Express expansion slot

47,99 € exc VAT
51,83 € inc VAT