Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2-Port USB 3.1 (10Gbps) Card - 1x USB-C, 1x USB-A - PCIe

Product ID: PEXUSB311A1C

Upgrade your computer to the 10Gbps speed of USB 3.1 Gen 2, by adding both USB Type-C and USB Type-A ports

Features
  • Enjoy the faster speed of USB 3.1 devices, with up to 10Gbps throughput

  • Diversify the overall USB capabilities of your computer by adding USB Type-C and USB Type-A ports

  • Connect high-powered devices using the integrated ports and onboard SATA power connector

More Features . . .
  • Fits into standard or low-profile systems with a dual-profile design

  • Fast, hassle-free setup

  • Cost-effective backward compatibility, works with USB 3.0 and 2.0 devices

  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0

  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0

  • Compliant with USB 3.1 Spec 1.0 and 2.0

Prices may be lower from Resellers:

INGCH
Available in
42,99 € EUR exc VAT
46,43 € inc VAT

ID: PEXUSB311A1C

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This USB 3.1 card helps prepare you for the next generation of USB connectivity and performance. Now you can access USB 3.1 Gen 2 devices at 10Gbps, which is twice the speed of traditional USB 3.0 devices. (USB 3.0 is also known as USB 3.1 Gen 1.)

USB speed chart that showcases the performance advantage of USB 3.1 at 10Gbps when compared to older USB standards

Plus, by adding one USB-C™ and one USB-A port to your PC, you can easily connect legacy, modern, and future USB devices, regardless of the USB connector type.

Save time, with faster USB performance

This high-performance USB card is a must-have computer upgrade. By adding two 10Gbps USB ports, you can connect high-bandwidth devices and avoid the performance bottlenecks often associated with older connectivity technologies.

The PCI Express USB 3.1 card lets you transfer files and access devices faster, so you can get more work done by spending less time waiting. The higher data throughput makes the card a necessity for external hard drives, hard drive enclosures, and many other fast-access USB 3.1 peripherals.

Convenient and simple connectivity, with two types of USB ports

For connection flexibility, the card offers USB-C and USB-A ports, so you can bridge the gap between older and newer USB devices that use different connectors. Now you can simultaneously connect and access USB Type-A and USB Type-C™ devices from the convenience of one card.

By adding two types of USB ports in one combo card, you can free up space in your PC, and eliminate the nuisance of having different cards for different USB devices. Plus, you can rest assured your set for the future, as USB-C devices become more popular and more standardized.

Plenty of power for bus-powered devices

When used with the SATA power connector, the card delivers higher power output than traditional USB cards. It offers a 2-amp USB-A port, and a 3-amp USB-C port, so you can connect many bus-powered devices (for example, portable hard drives), without the need for an external power adapter.

Easy to install in different form factors

The PCIe USB 3.1 card comes equipped with a full-profile bracket, but also includes a half-height or low-profile bracket, making it easy to install in full or small form-factor desktops or servers. And, the card offers hassle-free installation, with no additional software or drivers required in many natively supported operating systems.

The PEXUSB311A1C is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Note: The card does not support DP Alt Mode or USB Power Delivery.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only

Applications
  • Deploy at home or in the office, and connect the latest USB-C devices, such as HDD enclosures
  • Install the card as a vital hardware component when building a PC, or upgrade an older PCIe based desktop from USB 3.0 or 2.0 to USB 3.1 Gen 2 (10Gbps)
  • Ideal for backing up files, video editing, and data recovery using high-bandwidth USB 3.1 Gen 2 external storage solutions
  • Connect your legacy USB devices to your computer
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM1142
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 10Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only
Special Notes / Requirements
Note The card's USB-C port is a standard data throughput port. It does not support DP Alt Mode or USB Power Delivery.
The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
SATA power connector
Environmental
Humidity 15~90% RH (Non-condensing)
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 92 mm [3.6 in]
Product Weight 48 g [1.7 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 131 g [4.6 oz]
What's in the Box
Included in Package 1 - 2-port USB 3.1 (10Gbps) card
1 - low-profile bracket
1 - instruction manual
2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe
PEXUSB312A

2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe

Upgrade your computer to the faster speed of USB 3.1, by adding two 10Gbps USB Type-A ports

32,99 € exc VAT
35,63 € inc VAT

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
63,71 € inc VAT

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
145,79 € inc VAT

2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power
PEXUSB3S24

2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power

Add 2 SuperSpeed USB 3.0 ports with SATA power to your PCI Express-enabled PC

39,99 € exc VAT
43,19 € inc VAT

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
51,83 € inc VAT

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
98,27 € inc VAT

4-Port PCI Express USB 3.0 Card
PEXUSB3S42

4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
48,59 € inc VAT

3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE

3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
79,91 € inc VAT

External Drive Enclosures (3)

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
47,51 € inc VAT

USB 3.1 (10Gbps) External Enclosure for Dual 2.5
S252BU313R

USB 3.1 (10Gbps) External Enclosure for Dual 2.5" SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
147,95 € inc VAT

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
39,95 € inc VAT

USB-C Cables (5)

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

18,99 € exc VAT
20,51 € inc VAT

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31AC1M

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices to your laptop or desktop computer

16,99 € exc VAT
18,35 € inc VAT

USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
USB31CB1M

USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)

Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer

24,99 € exc VAT
26,99 € inc VAT

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CUB1M

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
19,43 € inc VAT

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
26,99 € inc VAT

Computer Power Cables - Internal (1)

6in 4 Pin Molex to SATA Power Cable Adapter
SATAPOWADAP

6in 4 Pin Molex to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,23 € inc VAT

* Product appearance and specifications are subject to change without notice.