StarTech.com

2-Port USB 3.1 (10Gbps) and eSATA PCIe Card - 1x USB-A and 1x eSATA

Add one USB 3.1 Gen 2 port and one eSATA (6Gbps) port to your computer, through a PCI Express slot

Product ID: PEXUSB311A1E

  • Enhance your connectivity by adding one USB 3.1 Gen 2 and one eSATA port to your computer, through a single PCIe slot
  • Supports USB 3.1 data rates up to 10Gbps
  • Supports SATA I, II, and III up to 6Gbps
View More
  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0
  • Backward compatible with USB 3.0, USB 2.0 and USB 1.0/1.1 devices
  • Includes a low-profile/half-height installation bracket
69,99 € EUR exc VAT
75,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM2142
ASMedia - ASM1351
Interface USB 3.1 Gen 2 & eSATA
Port Style Integrated on Card
Ports 2
Performance
ATAPI Support No
Maximum Data Transfer Rate USB 3.1 10Gbps
eSATA 6Gbps
Port Multiplier No
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - eSATA (7 pin, Data) Plug
1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2012, 2016, 2019
Linux® 3.5 to 4.4 (LTS versions only)
Special Notes / Requirements
System and Cable Requirements Available PCI Express slot
Environmental
Humidity 15~90% RH, Non-condensing
Operating Temperature +5°C to +50°C (+41°F to +122°F)
Storage Temperature -25°C to +70°C (-13°F to 158°F)
Physical Characteristics
Color Red
Product Height 10 cm [3.9 in]
Product Length 93 mm [3.7 in]
Product Width 80 mm [3.1 in]
Weight of Product 46 g [1.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 122 g [4.3 oz]
What's in the Box
Included in Package 1 - controller card
1 - low-profile bracket
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2012, 2016, 2019
Linux® 3.5 to 4.4 (LTS versions only)

Certifications

Related Products

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
63,71 € inc VAT
4-Port PCI Express USB 3.0 Card
PEXUSB3S42
4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
48,59 € inc VAT
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
98,27 € inc VAT
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
51,83 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
145,79 € inc VAT
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
79,91 € inc VAT
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
35,63 € inc VAT

Accessories