StarTech.com

4-Port USB 3.1 (10Gbps) Card - 4x USB-A with Two Dedicated Channels - PCIe

Add four USB Type-A ports with two independent 10Gbps channels to your computer, through a PCI Express slot

Product ID: PEXUSB314A2V

  • Provides four external USB 3.1 ports on two independent bus channels
  • Transfer files and access USB 3.1 devices faster, with up to 10Gbps throughput
  • Optional LP4 or SATA power connector provides up to 900mA per USB port
View More
  • Cost-effective backward compatibility
  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0
  • Compliant with Universal Serial Bus 3.1 Specification Revision 1.0, and Universal Serial Bus Specification Revision 2.0
  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0
165,99 € EUR exc VAT
179,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile
Chipset ID ASMedia - ASM1142
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 4
Performance
Maximum Data Transfer Rate 10Gbps per 2 ports - 20Gbps Total
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 4 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
Optional SATA power or LP4 Molex connector
Environmental
Humidity 5% ~ 85% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature 0°C to 50°C (32°F to 122°F)
Physical Characteristics
Product Height 8.5 cm [3.3 in]
Product Length 12.5 cm [4.9 in]
Product Width 20 mm [0.8 in]
Weight of Product 79 g [2.8 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 135 g [4.8 oz]
What's in the Box
Included in Package 1 - 4-port USB 3.1 card
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only

Certifications

Related Products

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
63,71 € inc VAT
4-Port PCI Express USB 3.0 Card
PEXUSB3S42
4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
48,59 € inc VAT
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
98,27 € inc VAT
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
51,83 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
145,79 € inc VAT
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
79,91 € inc VAT
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
35,63 € inc VAT

Accessories