StarTech.com

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

Product ID: PEXUSB3S7

  • Extend your system capabilities by adding 7 USB 3.0 ports – 6 external and 1 internal – to any PCIe compatible computer
  • Unique dual-profile design fits standard and low-profile computers
  • Enjoy fast file transfers with USB 3.0 5Gbps and UASP support
View More
  • Backward compatible with USB 2.0 and 1.x devices
  • SATA power connector with up to 900mA per port for high-power USB devices
  • PCIe x1 interface compliant with PCI Express 2.0 specifications
90,99 € EUR exc VAT
98,27 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720201
µPD720210
Industry Standards USB 3.0 Specification Rev. 1.0
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.0
Interface USB 3.0
Port Style Integrated on Card
Ports 7
Performance
Maximum Cable Length 3 m [9.8 ft]
Maximum Data Transfer Rate 5 Gbps
MTBF 1,920,042 Hours
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 6 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS Versions only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements PCI Express enabled computer or server with an available PCI Express x1 slot or higher (x4, x8, x16)
SATA power connector (recommended, but optional)
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 10.5 cm [4.1 in]
Product Width 15 mm [0.6 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.6 cm [6.9 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - 7 Port PCI Express USB 3.0 Card
1 - Low-Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS Versions only

Certifications

Related Products

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
51,83 € inc VAT
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
63,71 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power
PEXUSB3S24
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power

Add 2 SuperSpeed USB 3.0 ports with SATA power to your PCI Express-enabled PC

39,99 € exc VAT
43,19 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power
PEXUSB3S25
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power

Add 2 SuperSpeed USB 3.0 ports to your PCI Express-enabled PC

34,99 € exc VAT
37,79 € inc VAT
2 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card w/ SATA Power
PEXUSB3S23
2 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card w/ SATA Power

Add two USB 3.0 ports to your desktop computer through a PCI Express slot

31,99 € exc VAT
34,55 € inc VAT
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
48,59 € inc VAT

Accessories