StarTech.com

5-Port USB 3.1 PCIe Card - 1x USB-C (10Gbps), 2x USB-A (5Gbps) + 1x 2-Port IDC (5Gbps)

Add an external USB Type-C and two external USB Type-A ports to your computer, plus an IDC header port that can provide two internal USB 3.0 ports

Product ID: PEXUSB312EIC

  • Connect a USB-C device, plus a range of other USB devices, to your computer, regardless of their speed or connector type
  • Offers a high-performance USB-C port (10Gbps), two USB-A ports (5Gbps), and one 20-pin internal IDC motherboard header that can provide two USB-A ports (5Gbps)
  • Works with your existing USB 3.0 and USB 2.0 devices, for cost-effective backward compatibility
View More
  • Compatible with high-powered USB devices, with an integrated SATA power connector
  • Fits into full or low-profile systems, with its dual-profile design
  • USB-C port is Thunderbolt 3 data port compatible (10Gbps data only)
  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0
  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0, as well as USB 3.1 Revision 1.0
  • Fast, hassle-free setup
77,99 € EUR exc VAT
84,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM1142
VIA/VLI - VL812
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.0
USB 3.1 Gen 2
Port Style Integrated on Card
Ports 5
Performance
Maximum Data Transfer Rate 10Gbps
MTBF 50,000 Hours
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
Internal Ports 1 - IDC (20 pin, USB 3.0, Motherboard Header) Receptacle
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.8 - 10.10
Linux® 3.5, 4.11.x
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The card does not support DP alt mode or USB Power Delivery.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
SATA power connector
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 79.3 mm [3.1 in]
Product Width 18 mm [0.7 in]
Weight of Product 67 g [2.4 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 13.1 cm [5.2 in]
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 124 g [4.4 oz]
What's in the Box
Included in Package 1 - 5-port USB 3.1 combo card
1 - low-profile bracket
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.8 - 10.10
Linux® 3.5, 4.11.x

Certifications

Related Products

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
51,83 € inc VAT
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
63,71 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
145,79 € inc VAT
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
35,63 € inc VAT

Accessories