Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10-Port Industrial USB 3.0 Hub - ESD and Surge Protection

Product ID: ST1030USBM

Add ten USB 3.0 (5Gbps) ports with this DIN rail or surface-mountable metal hub

Features
  • Provides maximum USB scalability, with ten USB 3.0 Type-A ports

  • Protects your connected devices with 15kV ESD protection and 350-watt surge protection

  • Offers flexible, wide-range 7-24V DC terminal block power input (standard AC power adapter not supported or included)

More Features . . .
  • Ideal for harsh industrial environments, with an extended operating temperature range

  • Rugged, wall-mountable metal housing plus optional DIN rail mounts

  • Supports USB Battery Charging Specification 1.2 and delivers 1.5 amps to each USB port

  • Ten SuperSpeed USB 3.0 hub ports, with throughput support up to 5Gbps

  • Supports multi transaction translators (Multi-TT) on each port for legacy USB devices

  • Integrated, threaded screw-lock holes - prevent cables from becoming loose or disconnected in an industrial environment

  • Backward compatible with USB 2.0 and 1.x devices

Prices may be lower from Resellers:

INGCH
Available in
195,99 € EUR exc VAT
211,67 € inc VAT

ID: ST1030USBM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 10-port USB 3.0 hub gives you the scalability you need in harsh industrial environments. It’s designed to meet the advanced requirements of connecting a high number of devices in factory and industrial settings.

With a metal housing, you can depend on this industrial hub even in tough operating conditions. And because it offers more ports than most USB 3.0 hubs, you can access more devices at once, so you can work more efficiently and save time.

Photo of the hub installed on a DIN rail in a test bench environment

Connect more USB devices

Designed for a high volume of connections in industrial environments, this robust USB 3.0 hub offers ten connection ports, unlike most four or seven-port USB 3.0 (also known as USB 3.1 Gen 1) hubs.

With more ports you can connect more devices, such as USB-based control equipment, external storage, and more. Plus, you can avoid the aggravation of connecting and disconnecting devices when all ports are occupied.

The hub also supports USB Battery Charging Specification 1.2, delivering up to 1.5 amps power to each USB port, so you can charge your mobile devices faster than traditional USB ports allow.

Perfect for harsh industrial environments

This industrial USB hub delivers reliable performance with a metal, heavy-duty housing. And because it supports wide-range 7-24V DC terminal block input, you have the flexibility to power the hub as required, based on your own power input capabilities.

Perfect for factory environments, the rugged hub also supports an extended operating temperature range (0°C to 70°C) and offers surge and ESD protection to each USB port, which can help prevent damage to your connected devices.

Locate the hub where you need it most

With versatile installation options, you can install the hub where it’s best suited for your environment. You can securely mount the USB 3.0 hub to a surface, wall, or under a desk, and, it includes optional DIN rail mounts for use with equipment rack installations.

Works with your older USB devices

The industrial hub supports the full 5Gbps bandwidth of USB 3.0 and is also backward compatible with previous USB devices. You can connect your legacy USB 2.0 and 1.x peripherals alongside your newer USB 3.0 devices without any disruptions.

The ST1030USBM is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Install the hub in tough conditions that are subject to large temperature variances, or where there’s a risk of physical damage
  • Deploy on assembly lines where only terminal block power is available
  • Connect a variety of USB devices such as industrial printers or cameras, plus fast-charge your smartphone and tablet
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3520
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.0 - Backward compatible with USB 2.0/1.1
Interface USB 3.0
Ports 10
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 119388 hours
Surge Protection 15kV ESD protection
350 W surge protection
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 10 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Terminal Block (2 Wire)
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
This product is intended for use with terminal block power only – Standard AC adapter not available
System and Cable Requirements Host computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Power (Green)
Power
Input Voltage 7 ~ 24 DC
Power Source Terminal Block
Environmental
Humidity 5%~95% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 2032 mm [80 in]
Color Black
Enclosure Type Steel
Form Factor Industrial
Product Height 31 mm [1.2 in]
Product Length 198 mm [7.8 in]
Product Weight 343 g [12.1 oz]
Product Width 56 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 567 g [20 oz]
What's in the Box
Included in Package 1 - 10-port industrial USB 3.0 hub
1 - USB 3.0 host cable
1 - DIN rail mounting kit
1 - terminal block (2 wire)
1 - instruction manual

Lightning Cables (2)

USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White
USBLT3MW

USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
29,15 € inc VAT

USB to Lightning Cable - Apple MFi Certified - Slim -1 m (3 ft.) - Black
USBLT1MBS

USB to Lightning Cable - Apple MFi Certified - Slim -1 m (3 ft.) - Black

Charge and sync your Apple® Lightning-equipped devices, even when inside a protective case

15,99 € exc VAT
17,27 € inc VAT

USB 3.0 Cables (1)

Active USB 3.0 USB-A to USB-B Cable - M/M - 5m (15ft)
USB3SAB5M

Active USB 3.0 USB-A to USB-B Cable - M/M - 5m (15ft)

Connect USB 3.0 devices up to 5m away, with no signal loss

99,99 € exc VAT
107,99 € inc VAT

USB 3.0 Cards (4)

4-Port PCI Express USB 3.0 Card
PEXUSB3S42

4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
48,59 € inc VAT

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
98,27 € inc VAT

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
51,83 € inc VAT

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
145,79 € inc VAT

* Product appearance and specifications are subject to change without notice.