StarTech.com

2 Port 2-to-1 USB 3.0 Peripheral Sharing Switch – USB Powered

Share a single USB 3.0 device between two different computers

Product ID: USB221SS

  • USB 3.0 data transfer rates up to 5 Gbps
  • Connect a USB hub to share additional peripherals
  • Push-button controls for switching between computers
View More
  • USB-Powered, no additional power adapter or wall outlet required
  • Includes 2 USB A-B cables for PC to switch connection
  • Compact design
  • Plug-and-Play, no software or drivers required
44,99 € EUR exc VAT
48,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Fast-Charge Port(s) No
Ports 2
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Cable Length 1.5 m [4.9 ft]
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
External Ports 1 - USB Type-A (9 pin) USB 3.0 Female
2 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent - No software or drivers required
Special Notes / Requirements
Note The total cable length from host system to your connected peripheral should not exceed 2.5m (8.2ft)
Indicators
LED Indicators 2 - Computer selection indicators
Power
Power Source USB-Powered
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Form Factor Compact
Material Plastic
Product Height 2.2 cm [0.9 in]
Product Length 69 mm [2.7 in]
Product Width 42 mm [1.7 in]
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 43 mm [1.7 in]
Package Length 13.1 cm [5.2 in]
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 229 g [8.1 oz]
What's in the Box
Included in Package 1 - USB 3.0 Sharing Switch
2 - 1m USB 3.0 A-B Cables
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories