StarTech.com

3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®

Product ID: HB31C2A1CGB

  • Adds one USB-C, two USB-A ports and a GbE port to your Mac, Windows, Linux or other USB Type C™ laptop’s and USB-C enabled tablets (ie. iPad Pro)
  • USB-C hub supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
  • Compact, portable design with an extended attached host cable of 9.8" (25 cm)
View More
  • USB Hub is bus-powered with no external power required
  • Plug-and-play installation with no drivers required
72,99 € EUR exc VAT
78,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID Realtek - RTS5423
Realtek - RTL8153
Industry Standards USB 3.2 Gen 2 - Backwards compatible with USB 3.0, 2.0, and 1.1
IEEE 802.3
IEEE 802.3u
IEEE 802.3ab
Interface USB 3.1 Gen 2
Ports 3
USB Pass-Through Yes
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 10 Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Plug
1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Receptacle
2 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Receptacle
1 - RJ-45 Receptacle
Software
OS Compatibility Windows® 10 (32/64 bit)
Windows® 8.1 (32/64bit)
Windows® 7 (32/64bit)
Windows® Server 2008 R2
Windows® Server 2012(32/64bit)
Mac OS 10.10-10.13
Linux Kernel 4.x LTS version
Ubuntu 14.04.x LTS and 16.04 LTS version
Chrome OS 61.x
Android OS 8.x
Power
Power Source Bus Powered
Environmental
Humidity 0% to 95% (non-condensing) at 25℃
Operating Temperature 0 to 50℃
Storage Temperature -20 to 70℃
Physical Characteristics
Cable Length 25 cm [9.8 in]
Color Black & Space Gray
Form Factor Compact
Material Aluminum and Plastic
Product Height 1.6 cm [0.6 in]
Product Length 4.5 cm [1.8 in]
Product Width 9.5 cm [3.7 in]
Weight of Product 195 g [6.9 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 20.7 cm [8.1 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB-C Hub

Compatibility

View full OS compatibility
Windows® 10 (32/64 bit)
Windows® 8.1 (32/64bit)
Windows® 7 (32/64bit)
Windows® Server 2008 R2
Windows® Server 2012(32/64bit)
Mac OS 10.10-10.13
Linux Kernel 4.x LTS version
Ubuntu 14.04.x LTS and 16.04 LTS version
Chrome OS 61.x
Android OS 8.x

Certifications

Related Products

4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
Future
HB31C3A1CPD3
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®

74,99 € exc VAT
80,99 € inc VAT
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C
HB31C2A1CGB
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®

72,99 € exc VAT
78,83 € inc VAT
4-Port USB-C Hub - 4x USB-A - Black
HB31C4AB
4-Port USB-C Hub - 4x USB-A - Black

USB Type-C™ Hub | USB 3.1 (10Gbps) | Bus-Powered | Metal Housing

58,99 € exc VAT
63,71 € inc VAT
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A
HB31C3ASDMB
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A

USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®

70,99 € exc VAT
76,67 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C
New
HB31C2A2CB
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

67,99 € exc VAT
73,43 € inc VAT
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered
Future
HB31C2A1CGS
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®

100,99 € exc VAT
109,07 € inc VAT
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered
New
HB31C3A1CS
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

94,99 € exc VAT
102,59 € inc VAT
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered
New
HB31C4AS
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

93,99 € exc VAT
101,51 € inc VAT

Accessories