StarTech.com

4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

Product ID: HB31C3A1CS

  • Adds one USB-C and three USB-A ports (including one fast-charge BC 1.2 port) to your Mac, Windows, Linux or other USB-C laptop or USB-C enabled tablet (ie. iPad Pro)
  • USB hub is self-powered with included universal power adapter
  • USB Type-C hub supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
View More
  • Mountable with StarTech.com dock mounts for flexible wall and desktop installations
  • Compact design with an extended host cable of 3.3’ (1 m) to accommodate a variety of setups
  • Plug-and-play installation with no drivers required
94,99 € EUR exc VAT
102,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID Realtek - RTS5423
Industry Standards USB 3.2 Gen 2 - Backwards compatible with USB 3.0, 2.0, and 1.1
Interface USB 3.1 Gen 2
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 10 Gbps
Supported Charging Modes Charging Downstream Port (CDP)
Dedicated Charging Port (DCP)
Supported Charging Outputs BC 1.2 (1.5A)
Apple 1A
Apple 2.4A
Type and Rate USB 3.2 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Receptacle
1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Receptacle
3 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Receptacle
Software
OS Compatibility OS Independent
Indicators
LED Indicators 1 - Green: Power and Link Indicator
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 110V-240V AC
Output Current 2A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24W
Power Source AC Adapter Included
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black & Space Gray
Form Factor Desktop
Material Aluminum and Plastic
Product Height 2.5 cm [1 in]
Product Length 100 mm [3.9 in]
Product Width 60 mm [2.4 in]
Weight of Product 0 g [0 oz]
Packaging Information
Package Height 149 mm [5.9 in]
Package Length 213 mm [8.4 in]
Package Width 51 mm [2 in]
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - USB-C Hub
1 - Universal Power Adapter
4 - Power Adapter Clips (NA/JP, UK, EU, ANZ)
1 - USB-C Host Cable (1 m)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered
Future
HB31C2A1CGS
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®

100,99 € exc VAT
109,07 € inc VAT
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered
HB31C3A1CS
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

94,99 € exc VAT
102,59 € inc VAT
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered
New
HB31C4AS
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

93,99 € exc VAT
101,51 € inc VAT
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
New
HB31C3A1CPD3
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®

74,99 € exc VAT
80,99 € inc VAT
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C
HB31C2A1CGB
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®

72,99 € exc VAT
78,83 € inc VAT
4-Port USB-C Hub 10Gbps - 3x USB-A & 1x USB-C
HB31C3A1CB
4-Port USB-C Hub 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

65,99 € exc VAT
71,27 € inc VAT
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A
HB31C3ASDMB
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A

USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®

70,99 € exc VAT
76,67 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C
HB31C2A2CB
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

67,99 € exc VAT
73,43 € inc VAT

Accessories