StarTech.com

4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C

Add four USB 3.0 (5Gbps) ports to your laptop, including three USB Type-A ports, and one USB Type-C port

Product ID: HB30A3A1CFB

  • TAA Compliant
  • Connect USB-C peripheral devices through your laptop’s traditional USB-A port
  • Add both USB-C and USB-A ports to your USB-A port equipped laptop, MacBook, Chromebook™, or desktop computer
View More
  • USB powered, with a compact design for easy portability
  • Fast, easy installation with broad OS support and no additional drivers required
  • Backward compatible with older USB 2.0 and 1.1 devices
  • Compliant with USB 3.0 and data rates up to 5Gbps
43,99 € EUR exc VAT
47,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3522
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note All ports support USB based video adapters including the USB-C port. This hub does not support DP Alt Mode (DisplayPort™ Alt Mode) - non-USB based native video support over the USB Type-C port.
The hub does not support DP Alt Mode or USB Power Delivery.
System and Cable Requirements Available USB Type-A port - USB 3.0 (5Gbps)
Power
Power Source USB-Powered
Environmental
Humidity 0%~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 70 mm [2.8 in]
Color Black
Enclosure Type Plastic
Form Factor Compact
Product Height 1.3 cm [0.5 in]
Product Length 75 mm [3 in]
Product Width 40 mm [1.6 in]
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 16.8 cm [6.6 in]
Package Length 40 mm [1.6 in]
Package Width 13 cm [5.1 in]
Shipping (Package) Weight 128 g [4.5 oz]
What's in the Box
Included in Package 1 - 4-port USB 3.0 hub
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C
HB30A3A1CFB
4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C

Add four USB 3.0 (5Gbps) ports to your laptop, including three USB Type-A ports, and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
4-Port Portable USB 3.0 Hub with Built-in Cable
ST43004UA
4-Port Portable USB 3.0 Hub with Built-in Cable

Add four USB 3.0 (5Gbps) ports to your MacBook, using this silver, Apple style hub with an extended-length cable

33,99 € exc VAT
36,71 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
35,63 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
31,31 € inc VAT

Accessories