StarTech.com

3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A

USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®

Product ID: HB31C3ASDMB

  • Adds three USB-A ports and 1 SD/microSD card reader to your Mac, Windows, Linux or other USB-C laptop
  • USB Type-C hub supports USB 3.1 Gen 2 data transfer rates up to 10Gbps
  • Compact, portable design with an extended attached host cable of 9.8" (25 cm)
View More
  • USB Hub is bus-powered with no external power required
  • Plug-and-play installation with no drivers required
70,99 € EUR exc VAT
76,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID Realtek - RTS5420
Realtek - RTS5329
Fast-Charge Port(s) No
Industry Standards USB 3.1 Gen 2
Backward compatible with USB 3.0, 2.0 and 1.1
Interface USB 3.1 Gen 2
Ports 3
USB Pass-Through Yes
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 10 Gbps
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
microSD (Micro Secure Digital) (adapter required)
microSDHC (Micro Secure Digital High Capacity) (adapter required)
microSDXC (Micro Secure Digital eXtended Capacity) (adapter required)
SD Card Reader Supports SD 4.0 and UHS-II (Ultra High Speed) for high speed file transfers, with bus speed up to 312 Mbps
Type and Rate USB 3.2 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Plug
3 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Receptacle
1 - SD Slot Receptacle
Indicators
LED Indicators 1 - Link and Activity LED
Power
Power Source Bus Powered
Environmental
Humidity 0% to 95% (non-condensing) at 25℃
Operating Temperature 0 to 50℃
Storage Temperature -20 to 70℃
Physical Characteristics
Cable Length 250 mm [9.8 in]
Color Black & Space Gray
Form Factor Compact
Material Aluminum and Plastic
Product Height 3.8 cm [1.5 in]
Product Length 207 mm [8.1 in]
Product Width 144 mm [5.7 in]
Weight of Product 196 g [6.9 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 20.7 cm [8.1 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB-C Hub
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C
Future
HB31C3A1CPD3
4-Port USB-C Hub with Power Delivery - 10Gbps - 3x USB-A & 1x USB-C

USB Type-C™ Gen 2 | PD 3.0 | 25 cm Cable | Bus-Powered | Mac & Windows®

74,99 € exc VAT
80,99 € inc VAT
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C
HB31C2A1CGB
3-Port USB-C Hub with LAN Port - 10Gbps - 2x USB-A & 1x USB-C

USB Type-C™ Hub | USB 3.1 (10Gbps) | Gigabit Ethernet | Bus-Powered | Mac & Windows®

72,99 € exc VAT
78,83 € inc VAT
4-Port USB-C Hub - 4x USB-A - Black
HB31C4AB
4-Port USB-C Hub - 4x USB-A - Black

USB Type-C™ Hub | USB 3.1 (10Gbps) | Bus-Powered | Metal Housing

58,99 € exc VAT
63,71 € inc VAT
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A
HB31C3ASDMB
3-Port USB-C Hub with SD Card Reader - 10Gbps - 3x USB-A

USB Type-C™ Hub | USB 3.1 Gen 2 |SD & microSD |25cm Cable | Bus-Powered | Mac & Windows®

70,99 € exc VAT
76,67 € inc VAT
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C
New
HB31C2A2CB
4 -Port USB-C™ Hub 10Gbps - 2x USB-A & 2x USB-C

USB Type-C™ Hub | USB 3.1 Gen 2 | 25 cm Host Cable | Bus-Powered | Mac & Windows®

67,99 € exc VAT
73,43 € inc VAT
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered
Future
HB31C2A1CGS
3-Port USB-C Hub with LAN Port - 10 Gbps - 2x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 Gen 2 | 1 Meter Host Cable | Fast-Charge Port | GbE | Mac & Windows®

100,99 € exc VAT
109,07 € inc VAT
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered
New
HB31C3A1CS
4-Port USB-C™ Hub 10 Gbps - 3x USB-A & 1x USB-C - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

94,99 € exc VAT
102,59 € inc VAT
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered
New
HB31C4AS
4-Port USB-C Hub - 10 Gbps - 4x USB-A - Powered

USB Type-C™ Hub | USB 3.1 | 1 m Host Cable | Fast-Charge Port | Mountable | Mac & Windows®

93,99 € exc VAT
101,51 € inc VAT

Accessories