StarTech.com

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

Product ID: HB30C3A1CFB

  • Expand the connectivity of your USB-C enabled computer
  • Carry the USB-powered hub with you anywhere, with a portable and lightweight design
  • Add both USB-C and USB-A ports to your MacBook, Chromebook, or computer that features a USB Type-C port
View More
  • Thunderbolt 3 data port compatible
  • Fast, easy installation with broad OS support and no additional drivers required
  • Backward compatible with older USB 2.0 and 1.1 devices
  • Compliant with USB 3.0 and data rate up to 5Gbps
  • Plug-and-play and hot-swap compatible
43,99 € EUR exc VAT
47,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3523-S
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note All ports support USB based video adapters including the USB-C port. This hub does not support DP Alt Mode (DisplayPort™ Alt Mode) - non-USB based native video support over the USB Type-C port.
The hub does not support DP Alt Mode or USB Power Delivery.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Power
Power Source USB-Powered
Environmental
Humidity 0%~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 114 mm [4.5 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.3 cm [0.5 in]
Product Length 75 mm [3 in]
Product Width 40 mm [1.6 in]
Weight of Product 32 g [1.1 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 16.3 cm [6.4 in]
Package Width 13.3 cm [5.2 in]
Shipping (Package) Weight 102 g [3.6 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
35,63 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
31,31 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White
ST4300MINU3W
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
31,31 € inc VAT

Accessories