StarTech.com

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn your laptop’s USB Type-C port into four USB Type-A charge-and-sync ports (5Gbps)

Product ID: HB30C4AFS

  • TAA Compliant
  • Easily add four USB-A ports to your computer through a USB-C port
  • A small-footprint design that’s lightweight and compact, for maximum portability
View More
  • Fast-charge your mobile devices, with charge-and-sync ports that support USB Battery Charging Specification 1.2
  • Built-in USB Type-C cable for less clutter
  • Universal, multi-platform compatible, with fast and easy installation, and native support in most operating systems (Windows, Mac, Chrome OS, Linux)
  • Plug-and-play, and supports hot-swapping or hot-plugging
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
  • Dongle-style USB hub provides three SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps
52,99 € EUR exc VAT
57,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3523
Fast-Charge Port(s) Yes
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 41,704.70 Hours
Output Amperage Per Port 900 mA
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
4 - USB 3.0 A (Fast-Charge, 9 pin) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
When USB-charged devices are connected to the hub, the provided charge output depends on the number of devices connected, and the amount of power each device draws.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Indicators
LED Indicators 1 - Power (Blue)
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type B
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 113 mm [4.4 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.3 cm [0.5 in]
Product Length 39 mm [1.5 in]
Product Width 74 mm [2.9 in]
Weight of Product 34 g [1.2 oz]
Packaging Information
Package Height 13.1 cm [5.2 in]
Package Length 49 mm [1.9 in]
Package Width 16.5 cm [6.5 in]
Shipping (Package) Weight 369 g [13 oz]
What's in the Box
Included in Package 1 - 4-port USB 3.0 hub
1 - universal power adapter (NA/JP, UK, EU, AU)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered
HB30C4AB
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

42,99 € exc VAT
46,43 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

22,99 € exc VAT
24,83 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
84,23 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
58,31 € inc VAT

Accessories