StarTech.com

7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

Product ID: HB30C5A2CST

  • Flexible mounting options, with the included desktop or wall-mount bracket
  • Connect two USB-C devices and five USB-A devices to a single USB-C port on your computer
  • Supports USB Battery Charging Specification 1.2 and delivers up to 2.4 amps through the USB-A charge port
View More
  • USB-A ports are backward compatible with older USB 2.0 and 1.1 devices
  • Industrial, metal enclosure
  • Integrated physical On/Off power button
  • Supports easy plug-and-play installation, hot-swapping or hot-plugging
  • All ports are compliant with USB 3.0 and data rates up to 5Gbps
101,99 € EUR exc VAT
110,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTS5411
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB-A charging port delivers up to 2.4 amps of power
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 7
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-B (9 pin) USB 3.0 Female
Connector B 4 - USB Type-A (9 pin) USB 3.0 Female
2 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The USB Type-C port is data only.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
The hub does not support DP Alt Mode or USB Power Delivery.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Indicators
LED Indicators 1 - Power
7 - Hub Port Connection
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Cable Length 1022.4 mm [40.2 in]
Color Black
Form Factor Desktop
Material Aluminum
Product Height 2.6 cm [1 in]
Product Length 13 cm [5.1 in]
Product Width 60 mm [2.4 in]
Weight of Product 170 g [6 oz]
Packaging Information
Package Height 95 mm [3.7 in]
Package Length 19 cm [7.5 in]
Package Width 98 mm [3.9 in]
Shipping (Package) Weight 650 g [22.9 oz]
What's in the Box
Included in Package 1 - USB-C hub
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - USB-C to USB-B cable
2 - rubber feet
2 - mounting brackets
4 - mounting screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
84,23 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
35,63 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
31,31 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White
HB30C4ABW
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

44,99 € exc VAT
48,59 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3APDW
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

22,99 € exc VAT
24,83 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT

Accessories