StarTech.com

7-Port USB Charging Station with 5x 1A Ports and 2x 2A Ports

USB Charging Strip for Multiple Devices | Standalone | Wall-Mount Bracket

Product ID: ST7C51224EU

  • Charge multiple devices simultaneously with five 1A ports and two 2A ports
  • Free up wall outlets using a consolidated charging station
  • Mount the charging strip to a desk or wall with the included mounting bracket
View More
  • Save space on your desk, work bench or conference table with the station's compact design
  • Supports Smart Charging capabilities
87,99 € EUR exc VAT
95,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB Battery Charging Specification Rev. 1.2
Ports 7
Connector(s)
Connector Type(s) 7 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 60
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.4 cm [0.9 in]
Product Length 11 cm [4.3 in]
Product Width 45 mm [1.8 in]
Weight of Product 126 g [4.4 oz]
Packaging Information
Package Height 95 mm [3.7 in]
Package Length 98 mm [3.9 in]
Package Width 23.5 cm [9.3 in]
Shipping (Package) Weight 600 g [21.2 oz]
What's in the Box
Included in Package 1 - USB Charging Station
1 - Wallmount Bracket
4 - Rubber Feet
1 - User Manual
1 - Power Adapter
4 - Mounting Screws

Certifications

Accessories