StarTech.com

10-Port Industrial USB 3.0 Hub with External Power Adapter - ESD & 350W Surge Protection

Industrial-Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5Gbps

Product ID: HB30A10AME

  • Protects your connected devices with 15kV Air and 8kV Contact ESD protection
  • Surge protection of 350W on the downstream and upstream USB ports
  • Mount industrial USB hub where required with built-in mounting brackets or included DIN rails
View More
  • Offers flexible, wide-range power inputs with a 7-24V DC terminal block and included external power adapter
  • USB Battery Charging Specification 1.2 up to 2.4A on any port to a maximum of 50W total
235,99 € EUR exc VAT
254,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3523
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
USB 3.2 Gen 1 - Backwards compatible with USB 3.0, 3.0, and 1.1
Interface USB 3.0
Ports 10
USB-C Device Port(s) No
USB-C Host Connection No
Performance
ESD Protection +/-15kV (Air)
+/-8kV (Contact)
Maximum Data Transfer Rate 5 Gbps
MTBF 126,106 Hours
Surge Protection 350W on the DFP and UFP
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 10 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps) Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Terminal Block (2 Wire)
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note If connected to a USB 2.0 host port, performance may be limited
This product is intended for use with terminal block power only – Standard AC adapter not available
System and Cable Requirements Host computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Power (Green)
Power
Input Current 1.4A
Input Voltage 100 - 240 AC
Output Current 3.25A
Output Voltage 20V DC
Plug Type Terminal Block (2 Wire)
Power Consumption (In Watts) 65W
Power Source AC Adapter Included
Environmental
Humidity 5%~95% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Product Height 30.000
Product Length 19.8 cm [7.8 in]
Product Width 55.000
Weight of Product 352.000
Packaging Information
Package Height 70.000
Package Length 295.000
Package Width 190.000
Shipping (Package) Weight 1362.000
What's in the Box
Included in Package 1 - USB Hub
1 - USB 3.0 Host Cable
1 - Universal Power Adapter (NA/JP, ANZ, UK, EU)
2 - DIN Rail Brackets
4 - Mounting Screws
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4X4 USB 3.0 Peripheral Sharing Switch
HBS304A24A
4X4 USB 3.0 Peripheral Sharing Switch

Share up to four USB 3.0 devices between four different computers

128,99 € exc VAT
139,31 € inc VAT
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection
ST1030USBM
10-Port Industrial USB 3.0 Hub with ESD & 350W Surge Protection

Industrial-grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 5 Gbps

195,99 € exc VAT
211,67 € inc VAT
4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0
HB30A3A1CST
4-Port USB Hub - Metal - USB-A to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your computer, using this mountable USB 3.0 (5Gbps) hub

81,99 € exc VAT
88,55 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
110,15 € inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

88,99 € exc VAT
96,11 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

107,99 € exc VAT
116,63 € inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection
HB20A4AME
4-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

270,99 € exc VAT
292,67 € inc VAT
7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection
HB20A7AME
7-Port Industrial USB 2.0 Hub with ESD Protection & 350W Surge Protection

Extended Temperature| 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

357,99 € exc VAT
386,63 € inc VAT

Accessories