StarTech.com

120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 120mm ball bearing fan

Product ID: FANBOX12

  • Dual ball bearing design
  • Inline LP4 power connectors
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 2
Performance
Air Flow Rate 72.94 CFM
Fan RPM 2000
Noise Level 30 dBA
Connector(s)
Connector Type(s) 1 - LP4 (4 pin; Large Drive Power) Female
1 - LP4 (4 pin; Large Drive Power) Male
Power
Input Voltage 12V DC
Environmental
Operating Temperature -10°C to 80°C
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Black
Material Plastic
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 25 mm [1 in]
Weight of Product 125 g [4.4 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 20.3 cm [8 in]
Package Width 14.7 cm [5.8 in]
Shipping (Package) Weight 177 g [6.2 oz]
What's in the Box
Included in Package 1 - 12cm Case Fan
4 - Mounting Screws

Certifications

Accessories