StarTech.com

20g Tube CPU Thermal Paste Grease Compound for Heatsinks

Improve the Heat Transfer between a CPU and Heatsink through a Ceramic/Silicone Compound

Product ID: HEATGREASE20

  • Ceramic-based compound containing silicone
  • Thermal conductivity of more than 1.066 W/m-K
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Bleed <0.05% at 200°C/24 hours
Evaporation <0.001% at 200°C/24 hours
Specific Gravity 2.3
Thermal Conductivity >1.066 W/(m·K)
Thermal Resistance <0.195°C-m2/W
Environmental
Humidity 10% ~ 80% RH
Operating Temperature -20°C to 100°C (-4°F to 212°F)
Storage Temperature -50°C to 150°C (-58°F to 302°F)
Physical Characteristics
Color White
Materials Silicone Compounds 50%
Carbon Compounds 20%
Metal Oxide Compounds 30%
Product Height 1.8 cm [0.7 in]
Product Length 18 mm [0.7 in]
Product Width 72 mm [2.8 in]
Weight of Product 24 g [0.8 oz]
Packaging Information
Package Height 23 mm [0.9 in]
Package Length 15.2 cm [6 in]
Package Width 84 mm [3.3 in]
Shipping (Package) Weight 37 g [1.3 oz]
What's in the Box
Included in Package 1 - Tube of Silicone Heat Grease Compound

Certifications

Related Products

Metal Oxide Thermal CPU Paste Compound Tube for Heatsink
SILVGREASE1
1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink

Provide optimal heat transfer between CPU and heatsink through a metal oxide compound

3,99 € exc VAT
4,31 € inc VAT