StarTech.com

95mm CPU Cooler Fan with Heatsink for Socket LGA1156/1155 with PWM

Add a Variable Speed PWM-Controlled CPU Cooler to an LGA1156/1155 System

Product ID: FAN1156PWM

  • 4-pin Pulse Width Modulation (PWM) motherboard connector
  • 95mm Ever Lubricate Bearing fan design
  • Aluminum heatsink construction
30,99 € EUR exc VAT
33,47 € EUR inc VAT

Overview

The FAN1156PWM CPU Cooler with PWM Cooling Fan for Socket LGA1156/1155 systems provides reliable and efficient cooling for compatible Intel® Core™ i3/i5/i7 CPUs.

With Pulse Width Modulation (PWM) technology, the fan speed can be dynamically controlled by the motherboard, so the fan runs at a speed that suits the operating conditions - lowering power consumption and fan noise when the system is idle, and delivering maximum cooling under full load conditions.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • PWM control allows for dynamically variable fan speeds for maximum efficiency
  • 95mm Ever Lubricate bearing fan for increased reliability and lifespan compared to traditional sleeve-bearing designs
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

Applications

Computer systems where the cooling fan does not need to run at full speed all the time, for lower power consumption and noise

Replace a noisy or failed CPU cooler for an LGA1156/1155 system

Install an energy-efficient CPU cooler for a build/upgrade for the following system CPUs:

LGA1156:

Core i3 530~560
Core i5 650~760, 655K, 750S
Core i7 860~880, 860S, 870S, 875K


LGA1155:

Core i3 2100, 21020, 2100T
Core i5 2300~2500, 2390T, 2400S, 2500K, 25000S, 2500T
Core i7 2600, 2600K, 2600S

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ever Lubricate Bearing
Fan Dimensions (Number / Dimensions) 95mm x 95mm x 25mm
Heatsink Dimensions 95mm x 95mm x 20mm
Heatsink Type Aluminum
Number of Conductors 4
Performance
Air Flow Rate 65.61 (max) CFM
Fan RPM 1000 ~ 3000 RPM
MTBF 40,000 Hours
Noise Level <33 dBA
Connector(s)
Connector Type(s) 1 - Molex (4 pin, PWM) Female
Special Notes / Requirements
System and Cable Requirements Socket LGA1156/LGA1155 motherboard
Power
Input Current 350 mA
Input Voltage 12 DC
Environmental
Humidity 0 ~ 65% RH
Operating Temperature -10°C ~ 70°C (14°F ~ 158°F)
Storage Temperature -20°C ~ 70°C (-4°F ~ 158°F)
Physical Characteristics
Product Height 55 mm [2.2 in]
Product Length 95 mm [3.7 in]
Product Weight 274 g [9.7 oz]
Product Width 95 mm [3.7 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 313 g [11 oz]
What's in the Box
Included in Package 1 - Socket LGA1156/1155 CPU Cooler
1 - Packet of thermal compound
1 - Backing Plate

Certifications

Related Products

95mm Socket T 775 CPU Cooler Fan with Heatsink
FAN775E
95mm Socket T 775 CPU Cooler Fan with Heatsink

Provide a fan and heatsink cooling solution to any standard Socket 775/T desktop CPU

19,99 € exc VAT
21,59 € inc VAT
65x60x45mm Socket 7/370 CPU Cooler Fan w/ Heatsink & TX3 connector
FAN370PRO
65x60x45mm Socket 7/370 CPU Cooler Fan w/ Heatsink & TX3 connector

Add a CPU heatsink and fan cooler to a Socket 7/370 system

9,99 € exc VAT
10,79 € inc VAT
85x70x50mm Socket 478 CPU Cooler Fan with Heatsink & TX3 Connector
FAN478
85x70x50mm Socket 478 CPU Cooler Fan with Heatsink & TX3 Connector

Provide an optimal fan and heatsink cooling solution to a Socket 478 desktop CPU

16,99 € exc VAT
18,35 € inc VAT
60x65mm Socket A CPU Cooler Fan with Heatsink for AMD Duron or Athlon
FANDURONTB
60x65mm Socket A CPU Cooler Fan with Heatsink for AMD Duron or Athlon

Provide cooling to an AMD Socket A or Intel Socket 370 desktop CPU

14,99 € exc VAT
16,19 € inc VAT

Accessories