StarTech.com

PC Mounting Computer Screws M3 x 1/4in Long Standoff - 50 Pack

Keep stocked with M3 computer case screws for hardware installations

Product ID: SCREWM3

  • M3 thread type
  • 0.25in length
  • Silver finish
  • 50 screws per package
2,99 € EUR exc VAT
3,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Thread Type(s) M3 (outer)
M3 (inner)
Physical Characteristics
Product Length 6.3 mm [0.2 in]
Weight of Product 32 g [1.1 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 50
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 34 g [1.2 oz]
What's in the Box
Included in Package 50 - M3 Pan Head Computer Screw

Certifications

Related Products

Replacement PC Mounting Screws #6-32 x 1/4in Long Standoff - 50 Pack
SCREW6_32
Replacement PC Mounting Screws #6-32 x 1/4in Long Standoff - 50 Pack

Keep stocked with #6-32 computer case screws for hardware installations

3,99 € exc VAT
4,31 € inc VAT
Mounting PC Case Fan Screws - 50 Pack
FANSCREW
Mounting PC Case Fan Screws - 50 Pack

Securely mount case fans in a chassis with the proper screws

2,99 € exc VAT
3,23 € inc VAT