StarTech.com

11 Piece PC Computer Tool Kit with Carrying Case

Provides the necessary tools to service and repair PC computers

Product ID: CTK200

  • Zippered vinyl carrying case
  • Nut driver - 1/4 inch
  • Nut driver - 3/16 inch
  • Philips screwdriver - #0
View More
  • Phillips screwdriver - # 1
  • Slotted screwdriver - 1/8 inch
  • Slotted screwdriver - 3/16 inch
  • Reversible T10/T15 Torx screwdriver
  • Assemble tweezers
  • Three prong parts retriever
  • Chip extractor
  • Tube to store spare screws and nuts
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 3.5 cm [1.4 in]
Product Length 21.5 cm [8.5 in]
Product Width 15.5 cm [6.1 in]
Weight of Product 540 g [19.1 oz]
Packaging Information
Package Height 22.2 cm [8.7 in]
Package Length 15.6 cm [6.1 in]
Package Width 32 mm [1.3 in]
Shipping (Package) Weight 0.5 kg [1.2 lb]
What's in the Box
Included in Package 1 - Philips screwdriver - #0
1 - Phillips screwdriver - # 1
1 - Slotted screwdriver - 1/8 inch
1 - Slotted screwdriver - 3/16 inch
1 - Reversible T10/T15 Torx screwdriver
1 - Nut driver - 1/4 inch
1 - Nut driver - 3/16 inch
1 - Assemble tweezers
1 - Chip extractor
1 - Plastic tube container
1 - Three prong parts retriever

Certifications