StarTech.com

2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

Product ID: SAT2MSAT25

  • Supports full length mSATA (Mini SATA) form factor Solid State Drives
  • 2.5in SATA form factor housing
  • Completely pass-through design for SATA data/power
View More
  • Durable aluminum and plastic construction
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
35,99 € EUR exc VAT
38,87 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types mSATA (Mini SATA)
Drive Installation Fixed
Interface SATA
Number of Drives 1
Connector(s)
Drive Connectors 1 - mSATA (52 pin, Mini SATA) Slot Female
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Color Silver
Material Aluminum and Plastic
Product Height 0.8 cm [0.3 in]
Product Length 10 cm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 52 g [1.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 13.1 cm [5.2 in]
Package Width 16.6 cm [6.5 in]
Shipping (Package) Weight 117 g [4.1 oz]
What's in the Box
Included in Package 1 - mSATA to 2.5in SATA converter
2 - Mounting Screws
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories