StarTech.com

40/44 Pin IDE to Compact Flash SSD Adapter

Connect a CompactFlash card to a 40 or 44-pin IDE host

Product ID: IDE2CF

  • Supports Ultra DMA mode
  • Compatible with CompactFlash Type I, Type II, and Micro Drives
  • Power, activity, and card detection LED indicators
View More
  • Supports 40 and 44 pin IDE interfaces
  • Configurable IDE jumper settings for master or slave mode
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Memory Media Type Compact Flash I
Compact Flash II
IBM Micro Drive
Connector(s)
Connector Type(s) 1 - CompactFlash (50 pin) Slot
1 - IDE (40 Pin, EIDE/PATA) Male
1 - IDE (44 Pin, EIDE/PATA, 2.5" HDD) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements 40 or 44 pin IDE interface
Indicators
LED Indicators 1 - Green - Activity
1 - Red - Power
1 - Yellow - Card Present
Environmental
Humidity 75% RH
Operating Temperature 0°C to +50°C (32°F to +122°F)
Storage Temperature -10°C to +70°C (14°F to +158°F)
Physical Characteristics
Color Black
Product Height 1.3 cm [0.5 in]
Product Length 70 mm [2.8 in]
Product Width 63 mm [2.5 in]
Weight of Product 21 g [0.7 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 72 g [2.5 oz]
What's in the Box
Included in Package 1 - IDE to CompactFlash Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications