StarTech.com

CFast Card to SATA Adapter with 2.5" Housing

Convert your CFast card into a 2.5in SATA drive for faster data transfer

Product ID: CFAST2SAT25

  • Make your CFast card work like a 2.5in SATA SSD
  • Supports SATA III with data transfer speeds of up to 6 Gbps
  • SATA and power combo connector (7 + 15 pin) - same as a 2.5" SATA hard drive
View More
  • Standard 2.5" housing alllows the converted card to be installed into a laptop
  • Durable protective housing
  • OS independent, with no drivers or software installation required
36,99 € EUR exc VAT
39,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types CFast 2.0, 1.0
Drive Size CFast (I/II Card)
Interface SATA
Number of Drives 1
Supported Drive Height(s) 3.3mm
5mm
Performance
Insertion Rating 10,000
Maximum Data Transfer Rate 6 Gbps
Memory Media Type CFast (I/II Card)
MTBF 50,000
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - CFast Data & Power Combo (7+17 pin) Plug
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5%~95% RH
Operating Temperature 0°C to 75°C (32°F to 167°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black & Silver
Material Steel and Plastic
Product Height 1 cm [0.4 in]
Product Length 99 mm [3.9 in]
Product Width 69 mm [2.7 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 16.7 cm [6.6 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - CFast card to SATA converter
1 - Assembly screw kit
1 - Quick install guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

40/44 Pin IDE to Compact Flash SSD Adapter
IDE2CF
40/44 Pin IDE to Compact Flash SSD Adapter

Connect a CompactFlash card to a 40 or 44-pin IDE host

19,99 € exc VAT
21,59 € inc VAT

Accessories