StarTech.com

USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

Product ID: USB3SSATAIDE

  • Built in connectors for both 2.5in and 3.5in SATA Hard Drives (HDDs) and SATA Solid State Drives (SSDs) and IDE hard drives
  • LED indicators provide status and activity updates
  • Maximum transfer rate of 5Gbps using USB 3.0; 480Mbps with USB 2.0
View More
  • Compact, portable form factor
  • Compliant with USB specification Rev 2.0 and 3.0
  • Hot swap and plug and play compatible
49,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Innostor - IS611
Compatible Drive Types SATA & IDE
Drive Size 2.5in & 3.5in
Interface SATA & IDE
Number of Drives 1
Performance
ATAPI Support Yes
Maximum Data Transfer Rate 4.8 Gbps
MTBF 35,000 hours
Type and Rate USB 3.0 - 4.8 Gbit/s
Connector(s)
Drive Connectors 1 - IDE (40 Pin, EIDE/PATA) Female
1 - IDE (44 Pin, EIDE/PATA, 2.5" HDD) Female
1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA (7 pin, Data) Female
1 - SATA Power (15 pin) Female
Host Connectors 1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Backwards compatible with USB 1.1 standard, but not recommended due to slow transfer rate.
Indicators
LED Indicators 1 - IDE Detect/Activity
1 - SATA Detect/Activity
1 - USB Link
Power
Output Current 2A
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.8 cm [0.7 in]
Product Length 70 mm [2.8 in]
Product Width 43 mm [1.7 in]
Weight of Product 58 g [2 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 15 cm [5.9 in]
Package Width 21.5 cm [8.5 in]
Shipping (Package) Weight 419 g [14.8 oz]
What's in the Box
Included in Package 1 - USB 3.0 to SATA/IDE converter
1 - SATA data cable
1 - power adapter breakout cable
1 - universal power adapter (NA/JP, UK, EU, AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
43,19 € inc VAT
SATA to USB Cable with UASP
USB3S2SAT3CB
SATA to USB Cable with UASP

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" SSD or HDD | USB 3.0 | Portable

15,99 € exc VAT
17,27 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
28,07 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C
USB31CSAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

31,99 € exc VAT
34,55 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C
USB31C2SAT3
USB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C

Connect a 2.5” or 3.5” SATA SSD/HDD to your USB-C enabled computer, with this USB 3.1 adapter cable

67,99 € exc VAT
73,43 € inc VAT
SATA to USB Cable - USB 3.1 (10Gbps) - UASP
USB312SAT3
SATA to USB Cable - USB 3.1 (10Gbps) - UASP

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" or 3.5" SSD or HDD | Portable

54,99 € exc VAT
59,39 € inc VAT
USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 3ft eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps
USB3S2ESATA3
USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 3ft eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps

Connect an eSATA storage device to a USB 3.0 port on your laptop or desktop

38,99 € exc VAT
42,11 € inc VAT

Accessories