StarTech.com

Dual-Slot M.2 Drive to SATA Adapter for 2.5" Drive Bay - RAID

Create high-performance storage with configurable RAID, by installing two M.2 SATA SSDs into a 2.5” SATA interface

Product ID: S322M225R

  • Install two M.2 SSD drives into a single 2.5” drive bay
  • Multiple RAID modes supported: RAID 0, 1, spanning, or JBOD
  • Open-frame steel mounting bracket with 2.5” SATA form factor housing
View More
  • Supports 7 mm or larger 2.5" SATA bays
  • Supports B key M.2 SATA SSDs - full-length M.2 drives (2230, 2242, 2260, 2280)
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
  • Supports SATA I, II and III (up to 6Gbps)
  • TRIM support to enhance the stability and performance of your M.2 NGFF SSDs
  • SMART support
  • Easy to install with all necessary hardware included
59,99 € EUR exc VAT
64,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1092R
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
Drive Installation Fixed
Interface SATA
Number of Drives 2
Supported Drive Height(s) 2230
2242
2260
2280
Performance
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
In order to see multiple drives in JBOD mode, your computer’s SATA controller must also support Port Multiplier.
Hot Swap Capability No
Maximum Data Transfer Rate 6 Gbps
Port Multiplier Yes
RAID Yes
S.M.A.R.T. Support Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
JBOD - (Just a Bunch of Disks)
BIG (Spanning or Concatenation)
TRIM Support Yes
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 2 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 15% to 90%
Operating Temperature +5°C to +50°C (+41°F to +122°F)
Storage Temperature -25°C to +70°C (-13°F to +158°F)
Physical Characteristics
Color Red
Product Height 0.7 cm [0.3 in]
Product Length 10 cm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 41 g [1.4 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 110 g [3.9 oz]
What's in the Box
Included in Package 1 - dual M.2 to SATA host adapter
2 - sets of drive-mounting hardware
4 - adapter-mounting screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
38,87 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
33,47 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
69,11 € inc VAT
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5
IDE2SAT2
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5" SATA HDD/SSD/ODD Converter

Connect your SATA Hard Drive or Blu-ray/DVD/CD-ROM Drive to an IDE motherboard

22,99 € exc VAT
24,83 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
30,23 € inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
21,59 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
33,47 € inc VAT

Accessories