StarTech.com

SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

Product ID: SAT32MSATPEX

  • Compliant with SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • PCI/PCI-E slot compatible
  • 1.8v/3.3v SSD support
  • Low Profile and Full Profile brackets included
17,99 € EUR exc VAT
19,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types mSATA (Mini SATA)
Drive Installation Fixed
Number of Drives 1
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - mSATA (52 pin, Mini SATA) Slot Female
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5% to 95% RH
Operating Temperature -0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Product Height 6.2 cm [2.4 in]
Product Length 12 cm [4.7 in]
Product Width 18 mm [0.7 in]
Weight of Product 125 g [4.4 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 16.4 cm [6.5 in]
Package Width 13.1 cm [5.2 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - Full profile mounting bracket
1 - Low profile mounting bracket
1 - SATA to mSATA Adapter
2 - PCI slot standoff
2 - SSD installation screws
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
21,59 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
38,87 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
30,23 € inc VAT
40/44 Pin IDE to Compact Flash SSD Adapter
IDE2CF
40/44 Pin IDE to Compact Flash SSD Adapter

Connect a CompactFlash card to a 40 or 44-pin IDE host

19,99 € exc VAT
21,59 € inc VAT

Accessories