StarTech.com

U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD

Add U.2 PCIe NVMe SSD performance to your desktop computer or server, by connecting a U.2 SSD to an M.2 PCIe x4 host interface

Product ID: M2E4SFF8643

  • Boost system performance by adding an enterprise-class U.2 PCIe NVMe SSD to your PC or server
  • Adapter supports one U.2 PCIe SSD (NVMe and AHCI), with a Mini-SAS HD SFF-8643 connector
  • M.2 PCIe x4 host interface
View More
  • Compatible with current PCIe standards and backward compatible with earlier releases
  • Fast and easy setup with native OS support
42,99 € EUR exc VAT
46,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Compatible Drive Types U.2 (PCIe, NVMe, SFF-8643)
Drive Installation Fixed
Interface M.2 PCIe (x4 PCIe)
Number of Drives 1
Connector(s)
Drive Connectors 1 - SFF-8643 (36 pin, x4 PCIe Gen 3)
Host Connectors 1 - M.2 (PCIe, M-Key, AHCI/NVMe, NGFF)
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 15% ~ 90% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Red
Product Height 1.5 cm [0.6 in]
Product Length 63 mm [2.5 in]
Product Width 21 mm [0.8 in]
Weight of Product 8 g [0.3 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 74 g [2.6 oz]
What's in the Box
Included in Package 1 - drive adapter card
1 - adapter-mounting screw
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD
PEX4SFF8643
x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD

Add high-performance enterprise-class storage to your PC or server, by connecting a 2.5” PCIe U.2 SSD

40,99 € exc VAT
44,27 € inc VAT
M.2 Drive to U.2 (SFF-8639) Host Adapter for M.2 PCIe NVMe SSDs
U2M2E125
M.2 Drive to U.2 (SFF-8639) Host Adapter for M.2 PCIe NVMe SSDs

Add the fast performance of an M.2 NVMe SSD to your desktop computer or server by converting the drive through a U.2 (SFF-8639) compatible interface on your motherboard

44,99 € exc VAT
48,59 € inc VAT
U.2 to PCIe Adapter for 2.5
PEX4SFF8639
U.2 to PCIe Adapter for 2.5" U.2 NVMe SSD - SFF-8639 - x4 PCI Express 3.0

Mount a 2.5" U.2 NVMe SSD into your desktop computer or server, using an available PCIe expansion slot

53,99 € exc VAT
58,31 € inc VAT
Dual M.2 SATA Adapter with RAID
25S22M2NGFFR
Dual M.2 SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

55,99 € exc VAT
60,47 € inc VAT
2x M.2 SATA SSD Controller Card - PCIe
PEX2M2
2x M.2 SATA SSD Controller Card - PCIe

Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express

95,99 € exc VAT
103,67 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
43,19 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
32,39 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
71,27 € inc VAT
x4 PCI Express to M.2 PCIe SSD Adapter
PEX4M2E1
x4 PCI Express to M.2 PCIe SSD Adapter

Connect a PCIe M.2 SSD (NVMe or AHCI) to your computer through PCI Express for ultra-fast data access

34,99 € exc VAT
37,79 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
26,99 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
37,79 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
49,67 € inc VAT
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe
PEXM2SAT3422
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe

Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express

115,99 € exc VAT
125,27 € inc VAT

Accessories