StarTech.com

USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

Product ID: USB31CSAT3CB

  • Quick and easy external drive access through the USB-C port on your laptop
  • Connects directly to a 2.5” SATA SSD/HDD with no accessories required
  • Ultra-portable, powered directly from the USB port
View More
  • Time-saving data transfer speeds of 10 Gbps with USB 3.1 Gen 2
  • Supports SATA I, II, III (up to 6 Gbps)
  • UASP support for enhanced performance
  • Integrated USB-C cable
31,99 € EUR exc VAT
34,55 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

Take advantage of the USB-C™ port on the latest MacBook, Chromebook Pixel™ or other laptop to get quick access to your external drive. This cable-style adapter lets you use the USB Type-C™ port to connect your laptop directly to a 2.5” solid-state drive or hard drive, and access it through ultra-fast USB 3.1 Gen. 2 (10Gbps). It’s fast and easy to connect to your SATA drives, with no additional accessories required.

USB powered for easy portability, the cable-style adapter connects to your laptop's USB-C port letting you access files on a 2.5 inch SSD or HDD.

Ultra-portable with no external power required

You can quickly access your valuable data, wherever you go, using this cable-style adapter. It’s USB powered, so there’s no external adapter required, and features a compact, lightweight design that you can easily tuck into your laptop bag or carrying case.

Convenient drive access

The adapter cable lets you quickly swap HDDs or SSDs without having to install your drives into an enclosure. You can copy or retrieve data from a 2.5" SSD or HDD quickly. It gives you easy access to your drive for data migration, drive cloning and data backup applications, with the fast performance of USB 3.1 Gen 2.

Connect easily, with USB-C

The integrated, easy-to-use USB Type-C connector is small and reversible, which makes for easier insertions. You can connect the plug with either side facing up, which means less risk of damaging your ports, and less frustration.

Harness the speed of USB 3.1 Gen 2

USB File Transfer Rates diagram shows USB 3.1 Gen 2 at 10 Gbps is twice the speed of USB 3.0  at 5 Gbps

USB 3.1 Gen 2 gives you greater bandwidth and speed with file transfer rates of up to 10 Gbps - twice the speed of USB 3.0 (USB 3.1 Gen 1) technology. It lets you leverage the high performance of the latest SSDs and hard drives, while alleviating bottlenecks in your data transfers.

The USB31CSAT3CB is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Mobile technicians who need a quick and easy way to access the data on 2.5” hard drives or solid-state drives

Access any 2.5" hard drive or solid-state drive from your USB-C enabled computer, for data migration or drive cloning

Retrieve data from an old SATA drive

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Size 2.5in
Interface USB 3.1 Gen 2
Number of 2.5 inch bays 1
Number of Drives 1
Performance
4Kn Support Yes
Hot Swap Capability Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 40% ~ 50% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 5 mm [0.2 in]
Product Length 508 mm [20 in]
Product Weight 29 g [1 oz]
Product Width 43 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 41 g [1.4 oz]
What's in the Box
Included in Package 1 - USB 3.1 to SATA 2.5" HDD adapter cable with USB-C
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
28,07 € inc VAT
USB 3.0 to 2.5” SATA III Hard Drive Adapter Cable w/ UASP – SATA to USB 3.0 Converter  for SSD / HDD
USB3S2SAT3CB
USB 3.0 to 2.5” SATA III Hard Drive Adapter Cable w/ UASP – SATA to USB 3.0 Converter for SSD / HDD

Connect a 2.5in SATA hard drive to your computer using a portable cable with UASP Support

15,99 € exc VAT
17,27 € inc VAT
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
USB3SSATAIDE
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

49,99 € exc VAT
53,99 € inc VAT
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
43,19 € inc VAT
3 ft SuperSpeed USB 3.0 to eSATA Cable Adapter
USB3S2ESATA
3 ft SuperSpeed USB 3.0 to eSATA Cable Adapter

Enable fast access to an eSATA device from a USB 3.0 port

38,99 € exc VAT
42,11 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
47,51 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
30,23 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
31,31 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

The hard drive adapter requires power from your system's USB port. Although you can plug in any standard SATA drive, USB ports only supply a limited amount of power and are not able to power all of the SATA drives plugged into the cable.

As a general rule, the hard drive adapter only supports 2.5 in. hard drives (HDD) and solid state drives (SSD). 3.5 in. drives typically require a 12V power connection, which is not provided by the USB port or the hard drive adapter.

The power capabilities of the USB port combined with the power requirements of the attached drive will determine if the hard drive adapter will work in your setup. The power (in mA) supplied by the USB port must be greater than the requirements of the drive.

If you are using a USB 2.0 port, your port will only be able to supply a maximum of 500 mA (0.5 A). If you are using a USB 3.0 port, your port will be able to supply a maximum of 900 mA (0.9 A).

You can usually find the power requirements of your drive in the technical specifications on the label of the drive or on the manufacturer's website.

This device does not support the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device does not support ATAPI, optical drives are also not supported over any IDE, SATA, or eSATA connections.

For a list of products that do support ATAPI, refer to the following FAQ: https://www.startech.com/faq/hard_drive_controllers_atapi_support.

USB 3.1 is the most recent version of the USB (Universal Serial Bus) standard for connecting computers and electronic devices. It is capable of data transfer speeds up to 10Gbps, and while it can use the USB-C connector type, it can also use a variety of other connector types. To achieve USB 3.1 transfer speeds, your USB host connection, cables, and device must all support USB 3.1. USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). 

USB 3.0 is capable of data transfer speeds up to 5Gbps. USB 3.0 is also known as USB 3.1 Gen 1 (5Gbps).

USB 3.1 is backwards compatible with USB 3.0 and USB 2.0, except in the following scenarios:

  • USB-B 3.1 cables are not compatible with USB-B 2.0 ports.
  • Unless you use an adapter, USB-C ports or cables will not work with USB-A or USB-B ports or cables.
  • Devices that require USB 3.1 transfer speeds of 10Gbps might not work with USB 3.0 or USB 2.0, or you might experience lower transfer speeds and impacted performance.
  • Bus-powered USB devices that requires more power than what USB 2.0 can provide are not compatible with USB 2.0.

For products related to this article, click here.

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

Troubleshooting

If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
 

Windows 10 / 8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

You should not upgrade your device's firmware if you do not have any issues with the functionality of your device. The only time you should consider an upgrade is if you are experiencing a problem with the device, and you have confirmed that the firmware addresses this problem.  You can confirm this is the case by reviewing the documentation included with the firmware or by consulting with our Technical Support team. Incorrectly upgrading firmware can result in diminished performance so it is best to contact StarTech.com if you would like to perform this operation.