Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comSATA to USB Cable - USB 3.1 (10Gbps) - UASP
SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" or 3.5" SSD or HDD | Portable
Product ID: USB312SAT3
- Access a SATA SSD or HDD from your desktop or laptop with this SATA to USB cable
- Transfer data faster at up to 10Gbps with this USB 3.1 cable
- Experience 70% faster read speeds and 40% fast write speeds with UASP support
- Connect to external drives anywhere with this SATA to USB adapter
- Power 3.5" or 2.5" drives that require additional power using the included power adapter
Overview
This SATA to USB cable is an external drive adapter that gives you quick and easy access to a SATA drive through the USB-A port on a USB 3.1 (10Gbps) desktop or laptop.
Faster Transfer Speeds with USB 3.1
The USB 3.1 to SATA adapter gives you greater bandwidth and speed with rates of up to 10Gbps. That’s twice the speed of USB 3.0 and 20x faster than USB 2.0.
You can leverage the high performance of the latest SSDs and HDDs, while alleviating bottlenecks in your data transfers. Plus, you can experience transfer speeds up to 70% faster than conventional USB 3.1, when connected to a computer that supports UASP.
Convenient and Versatile Drive Access
The SATA to USB adapter cable lets you swap between drives so that you can copy or retrieve data from an external 2.5" or 3.5" SATA solid-state drive (SSD) or hard drive (HDD). The cable is ideal for IT technicians who need fast access to SATA drives.
It’s the perfect solution for:
- Data migrations
- Adding drive space
- Cloning drives
- Creating disk images
- Performing backups and data recoveries
Connect from Anywhere
The SATA to USB adapter is a portable solution that includes an integrated cable so you never have to worry about forgetting to bring your cable with you.
You can easily connect to a 2.5" SSD or HDD using USB power. A universal power adapter is also included for connecting to a 3.5" drive, or for connecting to any 2.5" drive that requires additional power. The adapter is plug-and-play and does not require drivers.
USB312SAT3 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Quickly access 2.5” and 3.5” SSD and HDD drives from a USB-A laptop or tablet - ideal for IT professionals
Migrate data or clone a drive
Back up important data to an external storage device
Restore your computer from a backup drive
Retrieve data from your old SATA drives
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030863797 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.1 Gen 2 | |
Chipset ID | ASMedia - ASM1351 | |
Compatible Drive Types | SATA | |
Drive Size | 2.5in & 3.5in | |
Interface | USB 3.1 Gen 2 | |
Number of Drives | 1 | |
Performance | ||
4Kn Support | Yes | |
Hot Swap Capability | Yes | |
Max Drive Capacity | Currently tested with hard drives up to 6TB | |
Maximum Data Transfer Rate | 10 Gbps | |
TRIM Support | Yes | |
Type and Rate | USB 3.1 Gen 2 - 10 Gbit/s | |
SATA III (6 Gbps) | ||
UASP Support | Yes | |
Connector(s) | ||
Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle | |
Host Connectors | 1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Male | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 1 - Power and Activity | |
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.6 A | |
Input Voltage | 110V-240V AC | |
Output Current | 2.0 A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 24 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 0% ~ 80% RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -20°C to 80°C (-4°F to 176°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 15 mm [0.6 in] | |
Product Length | 85 mm [3.3 in] | |
Product Weight | 57 g [2 oz] | |
Product Width | 14 mm [0.6 in] | |
Packaging Information | ||
Shipping (Package) Weight | 323 g [11.4 oz] | |
What's in the Box | ||
Included in Package | 1 - USB 3.1 to SATA adapter for 2.5in/3.5in SSD/HDD | |
1 - universal power adapter (NA,UK,EU,ANZ) (94mm cable length) | ||
1 - quick start guide |
Related Products
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives
Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port
Accessories
mSATA SSD to 2.5in SATA Adapter Converter
Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD
M.2 SSD to 2.5in SATA Adapter Converter
Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports
2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 2.5in hard drive
Product Support
Manuals
-
USB312SAT3_USB_3.1_SATA_drive_adapter_manual.pdf
- Language: English
Data Sheets
-
USB312SAT3_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
The hard drive adapter requires power from your system's USB port. Although you can plug in any standard SATA drive, USB ports only supply a limited amount of power and are not able to power all of the SATA drives plugged into the cable.
As a general rule, the hard drive adapter only supports 2.5 in. hard drives (HDD) and solid state drives (SSD). 3.5 in. drives typically require a 12V power connection, which is not provided by the USB port or the hard drive adapter.
The power capabilities of the USB port combined with the power requirements of the attached drive will determine if the hard drive adapter will work in your setup. The power (in mA) supplied by the USB port must be greater than the requirements of the drive.
If you are using a USB 2.0 port, your port will only be able to supply a maximum of 500 mA (0.5 A). If you are using a USB 3.0 port, your port will be able to supply a maximum of 900 mA (0.9 A).
You can usually find the power requirements of your drive in the technical specifications on the label of the drive or on the manufacturer's website.
Copy Link
Was this information helpful? Yes No
This device does not support the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device does not support ATAPI, optical drives are also not supported over any IDE, SATA, or eSATA connections.
For a list of products that do support ATAPI, refer to the following FAQ: https://www.startech.com/faq/hard_drive_controllers_atapi_support.
Copy Link
Was this information helpful? Yes No
USB 3.1 is the most recent version of the USB (Universal Serial Bus) standard for connecting computers and electronic devices. It is capable of data transfer speeds up to 10Gbps, and while it can use the USB-C connector type, it can also use a variety of other connector types. To achieve USB 3.1 transfer speeds, your USB host connection, cables, and device must all support USB 3.1. USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps).
USB 3.0 is capable of data transfer speeds up to 5Gbps. USB 3.0 is also known as USB 3.1 Gen 1 (5Gbps).
USB 3.1 is backwards compatible with USB 3.0 and USB 2.0, except in the following scenarios:
- USB-B 3.1 cables are not compatible with USB-B 2.0 ports.
- Unless you use an adapter, USB-C ports or cables will not work with USB-A or USB-B ports or cables.
- Devices that require USB 3.1 transfer speeds of 10Gbps might not work with USB 3.0 or USB 2.0, or you might experience lower transfer speeds and impacted performance.
- Bus-powered USB devices that requires more power than what USB 2.0 can provide are not compatible with USB 2.0.
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
To transfer data at speeds of 10Gbps, you need to confirm that the following components in your setup support USB 3.1:
- The USB host connection
- The USB cable
- The USB device and any subcomponents (for example, a hard drive docking station and the hard drives in the docking station)
Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.
Copy Link
Was this information helpful? Yes No
Troubleshooting
If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 10 / 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
If your setup components support USB 3.1 but you are experiencing slower transfer speeds than you expected, consider the following:
- A USB host connection with multiple USB 3.1 ports might not be able to support 10Gbps on each port simultaneously.
- The type of port on a device does not determine whether the device is capable of USB 3.1 speeds. A USB-C port might not support USB 3.1 speeds, while USB-A and USB-B ports might support USB 3.1 speeds.
- Any other devices that you include in your setup, such as an older hard drive in a USB 3.1 enclosure, might create a point of congestion and slow down transfer speeds.
To confirm the functionality of your USB host connection, its ports, and any other devices in your setup, refer to the information provided by the manufacturer.
Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+