StarTech.com

USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 3ft eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps

Connect an eSATA storage device to a USB 3.0 port on your laptop or desktop

Product ID: USB3S2ESATA3

  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • eSATA interface compliant with SATA revision 3 and other SATA revisions, with supported data transfer rates up to 6 Gbps
  • Supports hard drives (HDD), solid state drives (SSD) and optical disc drives (ODD)
View More
  • 1x eSATA connector, 1x USB 3.0 connector with integrated 1m (3.3ft) cable
  • No driver or software installation required
  • Plug-and-Play and Hot-Swap compatible
38,99 € EUR exc VAT
42,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1153E
Compatible Drive Types SATA
Number of Drives 1
Performance
4Kn Support Yes
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives
Maximum Data Transfer Rate 5 Gbps
Port Multiplier No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - eSATA (7 pin, Data) Female
Host Connectors 1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Product Height 1 cm [0.4 in]
Product Length 91 cm [35.8 in]
Product Width 24 mm [0.9 in]
Weight of Product 67.5 g [2.4 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 21.8 cm [8.6 in]
Package Width 19.8 cm [7.8 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - USB 3.0 to eSATA Adapter Cable
1 - Installation guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
USB3SSATAIDE
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

49,99 € exc VAT
53,99 € inc VAT
SATA to USB Cable with UASP
USB3S2SAT3CB
SATA to USB Cable with UASP

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" SSD or HDD | USB 3.0 | Portable

15,99 € exc VAT
17,27 € inc VAT
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
43,19 € inc VAT
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
31,31 € inc VAT

Accessories