Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C
Connect a 2.5” or 3.5” SATA SSD/HDD to your USB-C enabled computer, with this USB 3.1 adapter cable
Product ID: USB31C2SAT3
- Connect a 2.5”/3.5” SATA drive to your USB-C enabled laptop or desktop computer, for quick access to your external data
- Fast data transfer rates through USB 3.1 Gen 2 (10Gbps)
- Integrated 1 m cable, for convenient use
- Supports SATA I, II, III (up to 6Gbps)
- Thunderbolt 3 USB-C port compatible
- Tool-free design, for easy drive installation
- TRIM support
- 4Kn support
- Supports drive S.M.A.R.T. data pass through for drive monitoring
- UASP support
- Hot-swap and plug-and-play support
- Power/Activity LED indicator
- Backward compatible with USB 3.0 and USB 2.0 computers
Not Available
May be in stock with partners
From a Partner
Support
Overview
This USB-C™ to SATA adapter cable gives you fast and easy access to the data on your 2.5 in./3.5 in. solid-state drives and hard drives. The adapter cable lets you connect your USB-C enabled laptop or desktop computer directly to a SATA drive and access it through ultra-fast USB 3.1 Gen. 2 (up to 10Gbps). It’s the ideal accessory for your Dell™ XPS, MacBook, Chromebook™ or other USB Type-C™ enabled device.
Convenient and versatile drive access
The USB-C to SATA adapter cable lets you quickly swap your drives. You can copy or retrieve data from your 2.5 in. or 3.5 in. SATA drive, with no additional accessories required.
The tool-free adapter cable is ideal for IT technicians who need fast access to SATA drives. It’s the perfect solution for data migration, drive cloning, and data backup or recovery applications, providing the fast performance of USB 3.1 Gen 2. You can also operate multiple adapters at the same time, when you need simultaneous access to many drives.
Harness the speed of USB 3.1 Gen 2
USB 3.1 Gen 2 gives you greater bandwidth and speed, with rates of up to 10Gbps - twice the speed of USB 3.0 (also known as USB 3.1 Gen 1). It lets you leverage the high performance of the latest SSDs and hard drives, while alleviating bottlenecks in your data transfers.
Portable and easy to use
The compact, lightweight design of the USB-C to SATA adapter provides easy portability. The adapter features an integrated 1 m cable, so you never have to worry about forgetting to bring your connector cable with you.
You can connect easily to a 2.5 in. solid-state drive or hard drive, using USB power, with no external power required. A universal power adapter is included for use when connecting to your 3.5 in. drives or for any 2.5 in. drives that may require additional power.
The USB31C2SAT3 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Access any SATA 2.5 in. or 3.5 in. SSD/HDD from a USB-C enabled laptop or desktop computer, for easy data migration or drive cloning
Ideal for technicians who need a quick, easy way to access data on 2.5 in. and 3.5 in. solid-state drives and hard drives
Back up important data to an external storage device
Restore your computer from a backup hard drive
Archive media content such as photos and videos to a bare external drive
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V934108 | |
UPC Code | 065030872805 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.1 Gen 2 | |
Chipset ID | ASMedia - ASM1351 | |
Compatible Drive Types | SATA | |
Drive Installation | Removable | |
Drive Size | 2.5in & 3.5in | |
Interface | USB 3.1 Gen 2 | |
Number of Drives | 1 | |
Performance | ||
4Kn Support | Yes | |
Hot Swap Capability | Yes | |
Max Drive Capacity | Currently tested with hard drives up to 10TB | |
Maximum Data Transfer Rate | 10 Gbps | |
S.M.A.R.T. Support | Yes | |
TRIM Support | Yes | |
Type and Rate | USB 3.1 Gen 2 - 10 Gbit/s | |
SATA III (6 Gbps) | ||
UASP Support | Yes | |
Connector(s) | ||
Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) | |
Host Connectors | 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 1 - Power and Activity | |
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.6 A | |
Input Voltage | 110V-240V AC | |
Output Current | 2.0 A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 24 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 0% ~ 80% RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -20°C to 80°C (-4°F to 176°F) | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 20 mm [0.8 in] | |
Product Length | 87 mm [3.4 in] | |
Product Weight | 60 g [2.1 oz] | |
Product Width | 25 mm [1 in] | |
Packaging Information | ||
Shipping (Package) Weight | 324 g [11.4 oz] | |
What's in the Box | ||
Included in Package | 1 - adapter cable | |
1 - universal power adapter (NA/JP, UK, EU, ANZ) | ||
1 - quick-start guide |
Related Products
USB 3.1 (10 Gbps) Adapter Cable for 2.5" and 3.5" SATA Drives
Easily access, transfer and backup data from a SATA drive to your PC or laptop, through USB 3.1
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port
Accessories
mSATA SSD to 2.5in SATA Adapter Converter
Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD
M.2 SSD to 2.5in SATA Adapter Converter
Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD
2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe
Upgrade your computer to the faster speed of USB 3.1, by adding two 10Gbps USB Type-A ports
2-Port USB 3.1 (10Gbps) Card - 1x USB-C, 1x USB-A - PCIe
Upgrade your computer to the 10Gbps speed of USB 3.1 Gen 2, by adding both USB Type-C and USB Type-A ports
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports
2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 2.5in hard drive
Product Support
Drivers & Downloads
Frequently Asked Questions
Before You Buy
The hard drive adapter requires power from your system's USB port. Although you can plug in any standard SATA drive, USB ports only supply a limited amount of power and are not able to power all of the SATA drives plugged into the cable.
As a general rule, the hard drive adapter only supports 2.5 in. hard drives (HDD) and solid state drives (SSD). 3.5 in. drives typically require a 12V power connection, which is not provided by the USB port or the hard drive adapter.
The power capabilities of the USB port combined with the power requirements of the attached drive will determine if the hard drive adapter will work in your setup. The power (in mA) supplied by the USB port must be greater than the requirements of the drive.
If you are using a USB 2.0 port, your port will only be able to supply a maximum of 500 mA (0.5 A). If you are using a USB 3.0 port, your port will be able to supply a maximum of 900 mA (0.9 A).
You can usually find the power requirements of your drive in the technical specifications on the label of the drive or on the manufacturer's website.
Copy Link
Was this information helpful? Yes No
This device does not support the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device does not support ATAPI, optical drives are also not supported over any IDE, SATA, or eSATA connections.
For a list of products that do support ATAPI, refer to the following FAQ: https://www.startech.com/faq/hard_drive_controllers_atapi_support.
Copy Link
Was this information helpful? Yes No
USB 3.1 is the most recent version of the USB (Universal Serial Bus) standard for connecting computers and electronic devices. It is capable of data transfer speeds up to 10Gbps, and while it can use the USB-C connector type, it can also use a variety of other connector types. To achieve USB 3.1 transfer speeds, your USB host connection, cables, and device must all support USB 3.1. USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps).
USB 3.0 is capable of data transfer speeds up to 5Gbps. USB 3.0 is also known as USB 3.1 Gen 1 (5Gbps).
USB 3.1 is backwards compatible with USB 3.0 and USB 2.0, except in the following scenarios:
- USB-B 3.1 cables are not compatible with USB-B 2.0 ports.
- Unless you use an adapter, USB-C ports or cables will not work with USB-A or USB-B ports or cables.
- Devices that require USB 3.1 transfer speeds of 10Gbps might not work with USB 3.0 or USB 2.0, or you might experience lower transfer speeds and impacted performance.
- Bus-powered USB devices that requires more power than what USB 2.0 can provide are not compatible with USB 2.0.
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
To transfer data at speeds of 10Gbps, you need to confirm that the following components in your setup support USB 3.1:
- The USB host connection
- The USB cable
- The USB device and any subcomponents (for example, a hard drive docking station and the hard drives in the docking station)
Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.
Copy Link
Was this information helpful? Yes No
The included USB cable for this USB 3.1 Gen 2 device has been tested and verified to perform at USB 3.1 Gen 2 speeds of 10Gbps.
Copy Link
Was this information helpful? Yes No
USB-C is a type of USB connector that is capable of supporting the following:
- Data transfer speeds up to 10Gbps, if you use USB 3.1.
- Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
- Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).
If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.
Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
Troubleshooting
If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 10 / 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
If your setup components support USB 3.1 but you are experiencing slower transfer speeds than you expected, consider the following:
- A USB host connection with multiple USB 3.1 ports might not be able to support 10Gbps on each port simultaneously.
- The type of port on a device does not determine whether the device is capable of USB 3.1 speeds. A USB-C port might not support USB 3.1 speeds, while USB-A and USB-B ports might support USB 3.1 speeds.
- Any other devices that you include in your setup, such as an older hard drive in a USB 3.1 enclosure, might create a point of congestion and slow down transfer speeds.
To confirm the functionality of your USB host connection, its ports, and any other devices in your setup, refer to the information provided by the manufacturer.
Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+