StarTech.com

2.5" SSD/HDD Mounting Bracket for 3.5" Drive Bay - Tool-less Installation

Easily install one 2.5” solid-state drive or hard drive into a 3.5” bay, without requiring any additional hardware or tools

Product ID: BRACKET125PT

  • Install one 2.5” SSD or HDD into a single 3.5” bay
  • Tool-less drive and bay installation
  • Supports drives 7 mm or 9.5 mm in height
  • Compatible with most 2.5" SSD/HDD drives including: IDE, SAS, SATA, U.2 and more
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA & IDE
SAS
U.2 (PCIe, NVMe, SFF-8639)
Drive Installation Fixed
Drive Size 2.5in
Number of 2.5 inch bays 1
Supported Drive Height(s) 7mm
9.5mm
Physical Characteristics
Color Black
Material Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 13 mm [0.5 in]
Product Length 15 cm [5.9 in]
Product Width 10.2 cm [4 in]
Weight of Product 33 g [1.2 oz]
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 15.6 cm [6.1 in]
Package Width 11.1 cm [4.4 in]
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - 2.5” SSD/HDD mounting bracket
6 - plastic pegs
1 - quick-start guide

Certifications

Related Products

5 Pack - 2.5” SDD/HDD Mounting Bracket for 3.5 Drive Bay
BRACKET125PTP
5 Pack - 2.5” SDD/HDD Mounting Bracket for 3.5 Drive Bay

2.5" Hard Drive Mount | Tool-less Installation

45,99 € exc VAT
49,67 € inc VAT
Dual 2.5
BRACKET225PT
Dual 2.5" SSD/HDD Mounting Bracket for 3.5” Drive Bay - Tool-Less Installation

Install two 2.5” solid-state drives or hard drives into a single 3.5” bay in a desktop computer

8,99 € exc VAT
9,71 € inc VAT
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

27,99 € exc VAT
30,23 € inc VAT
Dual 2.5
BRACKET25X2
Dual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

11,99 € exc VAT
12,95 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
10,79 € inc VAT
3.5
BRACKETFDBK
3.5" to 5.25" Front Bay Mounting Bracket

Desktop Front Bay Adapter

6,99 € exc VAT
7,55 € inc VAT
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,23 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
22,67 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
32,39 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
37,79 € inc VAT
CFast Card to SATA Adapter with 2.5
CFAST2SAT25
CFast Card to SATA Adapter with 2.5" Housing

Convert your CFast card into a 2.5in SATA drive for faster data transfer

36,99 € exc VAT
39,95 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
38,87 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
69,11 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
33,47 € inc VAT

Accessories