StarTech.com

3.5" to 5.25" Front Bay Mounting Bracket

Desktop Front Bay Adapter

Product ID: BRACKETFDBK

  • Fits into the 5.25" front bay of your desktop computer to let you install 3.5" peripherals
  • 3.5in front bay cut out
  • Includes mounting screws
  • Black plastic bezel
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 28.6 mm [1.1 in]
Product Length 14.6 cm [5.7 in]
Product Width 13.3 cm [5.3 in]
Weight of Product 68 g [2.4 oz]
Packaging Information
Package Height 48 mm [1.9 in]
Package Length 17 cm [6.7 in]
Package Width 15.1 cm [5.9 in]
Shipping (Package) Weight 138 g [4.9 oz]
What's in the Box
Included in Package 1 - Front Bay Adapter Bracket
4 - Mounting Screws

Certifications

Related Products

2.5
SATBP125VP
2.5" SATA Drive Hot Swap Bay for 3.5" Front Bay - Anti-Vibration

Hot swap drives in the front bay of your computer or server, and safeguard your data with anti-vibration protection

39,99 € exc VAT
43,19 € inc VAT
Hot-Swap Hard Drive Bay for 2.5
S251BU31REM
Hot-Swap Hard Drive Bay for 2.5" SATA SSD / HDD - USB 3.1 (10Gbps) Enclosure

Use the front bay of your desktop computer or server as a hot-swap drive bay

77,99 € exc VAT
84,23 € inc VAT
USB 3.0 Internal Multi-Card Reader with UHS-II Support
35FCREADBU3
USB 3.0 Internal Multi-Card Reader with UHS-II Support

Turn a 3.5" internal bay on your computer into a fast and versatile memory card reader - for SD, Micro SD, CF, Memory Stick and more

51,99 € exc VAT
56,15 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
24,83 € inc VAT
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
31,31 € inc VAT
Dual-Bay 2.5” to 3.5” SATA Hard Drive Adapter Enclosure with RAID
35SAT225S3R
Dual-Bay 2.5” to 3.5” SATA Hard Drive Adapter Enclosure with RAID

Install two 2.5” SATA drives into a 3.5” drive bay and get increased performance or data redundancy with RAID

80,99 € exc VAT
87,47 € inc VAT
Dual-Bay 2.5” SATA SSD / HDD Rack for 3.5” Bay - Trayless - RAID
HSB225S3R
Dual-Bay 2.5” SATA SSD / HDD Rack for 3.5” Bay - Trayless - RAID

Easily connect and hot swap two 2.5 in. SATA hard drives or SSDs through a single 3.5 in. front bay

96,99 € exc VAT
104,75 € inc VAT
USB 3.0 Front Panel 4 Port Hub – 3.5 5.25in Bay
35BAYUSB3S4
USB 3.0 Front Panel 4 Port Hub – 3.5in or 5.25in Bay

Add a 4-port SuperSpeed USB 3.0 Hub to the 3.5" front bay opening of a computer case

62,99 € exc VAT
68,03 € inc VAT