StarTech.com

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 3.5in hard drive

Product ID: HDDSLEV35

  • Provides sturdy protection for shock and impact
  • Removable end cap for interface (connector) protection
  • Ventilation holes for greater heat dissipation
View More
  • Stackable design
  • Fits most 3.5 in desktop hard drives
9,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Drive Size 3.5in
Environmental
Humidity 8% ~ 90% RH
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 80°C (-40°F to 176°F)
Physical Characteristics
Color Clear
Product Height 3.2 cm [1.3 in]
Product Length 15.5 cm [6.1 in]
Product Width 12 cm [4.7 in]
Weight of Product 90 g [3.2 oz]
Packaging Information
Package Height 27 mm [1.1 in]
Package Length 29 cm [11.4 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 97 g [3.4 oz]
What's in the Box
Included in Package 1 - 3.5in Hard Drive Protector Sleeve

Certifications

Related Products

4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
131,75 € inc VAT