Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Product ID: BRACKET

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

Features
  • All metal construction

  • Four (4) mounting screws included

Prices may be lower from Resellers:

INGCH
Available in
2,99 € EUR exc VAT
3,23 € inc VAT

ID: BRACKET

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Drive Bay Mounting Bracket Kit lets you mount a 3.5in Hard Drive in a 5.25in drive bay, allowing you to maximize the internal space-efficiency of your computer case.

Backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Durable all metal construction for mounting any type of 3.5in device into a 5.25in bay
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Install additional 3.5in hard drives into unused 5.25in bays for increased storage
  • Computer cases that do not have enough 3.5in bays
Product Numbers
Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 30 mm [1.2 in]
Product Length 90 mm [3.5 in]
Product Weight 60 g [2.1 oz]
Product Width 22 mm [0.9 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 2 - Metal Mounting Brackets
4 - Mounting Screws (#6-32)
4 - Mounting Screws (M3)

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.